To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsTransmission Gears9G-7467: Planet Gear With 25 External Spur Gear Teeth For Power Train System
Home
DrivetrainTransmissions & ComponentsTransmission Gears9G-7467: Planet Gear With 25 External Spur Gear Teeth For Power Train System
9G-7467: Planet Gear With 25 External Spur Gear Teeth For Power Train System
Cat® Planet Gear (Transmission)
Brand: Cat
Product Images
9G-7467: Planet Gear With 25 External Spur Gear Teeth For Power Train System
Cat® Planet Gear (Transmission)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Gear for use in planetary gear sets of transmissions.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 25 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Gear for use in planetary gear sets of transmissions.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 25 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 102.33
Inside Diameter (mm): 58.298
Width (mm): 63.47
Outside Diameter (in): 4.028
Inside Diameter (in): 2.295
Width (in): 2.498
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 102.33
Inside Diameter (mm): 58.298
View More
Compatible Models
Compatible Models
Truck
785G793793D793B793C785789789C789D789B785C785D785B
Spray Ar
CAT WDS
Tractor
784C784B
Off Highway Truck
789G785D793D789789D785
Rotary Cutter
RC20
View More
Truck
785G793793D793B793C785789789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 9G-7467
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9G-7467
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9G-7467
Description: Gear for use in planetary gear sets of transmissions.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 25 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.