Cat® Drive Shaft Universal Joint With Spider And Bearing
Brand: Cat
Product Images
9R-4067: Drive Shaft Universal Joint
Cat® Drive Shaft Universal Joint With Spider And Bearing
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
373-5399 : Transmission Universal Joint
Check Price
Compare Alternate Parts
This part:9R-4067: Drive Shaft Universal Joint
Check Price
Height (in)
4.2
Approx. Weight (lb)
33.1
Overall Length (in)
4.24
Description
Cat® Drive Shaft Universal Joint With Spider And Bearing
This part:373-5399: Transmission Universal Joint
Check Price
Description
Cat® Transmission Drive Shaft Universal Joint
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Drive Shaft Universal Joint is typically used where it is necessary to transmit torque between two shafts that are not in line with each other. The universal joint is made up of components including a spider, and bearings. The spider is the main component of the joint and is designed to transmit torque between the two shafts. The bearings are used to support the spider and allow it to rotate freely.
Attributes: •Withstands torque and maintain dimensional stability •Facilitates smooth rotation, minimizing friction and wear
Applications: A Drive Shaft Universal Joint is used to connect two shafts at an angle.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Drive Shaft Universal Joint is typically used where it is necessary to transmit torque between two shafts that are not in line with each other. The universal joint is made up of components including a spider, and bearings. The spider is the main component of the joint and is designed to transmit torque between the two shafts. The bearings are used to support the spider and allow it to rotate freely.
Attributes: •Withstands torque and maintain dimensional stability •Facilitates smooth rotation, minimizing friction and wear
Applications: A Drive Shaft Universal Joint is used to connect two shafts at an angle.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 106.3
Overall Length (mm): 107.7
Length (mm): 106.26 Spider
Height (in): 4.2
Diameter (mm): 34.9 Bearing Cap
Approx. Weight (kg): 15.0
Approx. Weight (lb): 33.1
Overall Length (in): 4.24
Length (in): 4.18 Spider
Diameter (in): 1.37 Bearing Cap
Units of MeasureUSMetric
Height (mm): 106.3
Overall Length (mm): 107.7
Length (mm): 106.26 Spider
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38GIT38F
Backhoe Loader
446B446
Wheel Loader
938G938F
View More
Integrated Toolcarrier
IT38GIT38F
Warranty Information
Return Policy
Parts diagram for 9R-4067
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9R-4067
Description: A Drive Shaft Universal Joint is typically used where it is necessary to transmit torque between two shafts that are not in line with each other. The universal joint is made up of components including a spider, and bearings. The spider is the main component of the joint and is designed to transmit torque between the two shafts. The bearings are used to support the spider and allow it to rotate freely.
Attributes: •Withstands torque and maintain dimensional stability •Facilitates smooth rotation, minimizing friction and wear
Applications: A Drive Shaft Universal Joint is used to connect two shafts at an angle.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.