Cat® Inverted Flared Elbow 45 Degree For Brake Lines
Brand: Cat
9S-7724: Inverted Flared Elbow
Cat® Inverted Flared Elbow 45 Degree For Brake Lines
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: An Inverted Flared Elbow is a type of fitting used in fluid systems to create a 45-degree angled connection between two tubes or hoses with inverted flared ends. The inverted flared ends of the fitting are designed to provide a reliable and leak-free connection when used with compatible inverted flared fittings.
Attributes: • Provides a tight and secure seal. • Resistant to corrosion and fluids. • Easy to install.
Applications: An Inverted Flared Elbow is commonly used in brake systems to connect brake lines. The inverted flared fittings provide a secure connection that can withstand the high pressures and vibrations experienced in brake systems. It is widely used in Cat 12F, 140 and 14E Motor Grader, 1673C, 3306, 3306, 3406, 3406B, 3406B, 3406C, 3406C, 3408, 3408B, D330C, 3304, D333C, 3306, D346, D348, D379A, D379B, D398A, D398B, and D399 Engine (Piston), 3406, 3406B, 3406C, 3406C, D379B, D398B and D399 Generator Set, 518 and 528 Skidder, 571F, 571G, 572F, and 572G Pipelayer, 621, 627, 627B, 637, 651E, 657E, and 814 Wheel Tractor Scrapers, 627, 637, 637B, 651E, and 657E Scraper, 7271 and TR35 Powertrain, 776 and 777 Truck, 776 Wagon, 814B and 824C Wheel Type Tractors, 815, 815B, 816, 816B, 825C, and 826C Compactor, 920, 930, 930R, 930T, 950, 950B, 950E, 950F, 960F, 966C, 966D, 966E, 966F, 970F, 980B, 980C, 980F, and 980S Wheel Loader, 977K, 977L Track Loader, C15 Engine-General Platform (C15), C18 Engine-General Platform (C18), D5, D6C, D7F, and D7G Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: An Inverted Flared Elbow is a type of fitting used in fluid systems to create a 45-degree angled connection between two tubes or hoses with inverted flared ends. The inverted flared ends of the fitting are designed to provide a reliable and leak-free connection when used with compatible inverted flared fittings.
Attributes: • Provides a tight and secure seal. • Resistant to corrosion and fluids. • Easy to install.
Applications: An Inverted Flared Elbow is commonly used in brake systems to connect brake lines. The inverted flared fittings provide a secure connection that can withstand the high pressures and vibrations experienced in brake systems. It is widely used in Cat 12F, 140 and 14E Motor Grader, 1673C, 3306, 3306, 3406, 3406B, 3406B, 3406C, 3406C, 3408, 3408B, D330C, 3304, D333C, 3306, D346, D348, D379A, D379B, D398A, D398B, and D399 Engine (Piston), 3406, 3406B, 3406C, 3406C, D379B, D398B and D399 Generator Set, 518 and 528 Skidder, 571F, 571G, 572F, and 572G Pipelayer, 621, 627, 627B, 637, 651E, 657E, and 814 Wheel Tractor Scrapers, 627, 637, 637B, 651E, and 657E Scraper, 7271 and TR35 Powertrain, 776 and 777 Truck, 776 Wagon, 814B and 824C Wheel Type Tractors, 815, 815B, 816, 816B, 825C, and 826C Compactor, 920, 930, 930R, 930T, 950, 950B, 950E, 950F, 960F, 966C, 966D, 966E, 966F, 970F, 980B, 980C, 980F, and 980S Wheel Loader, 977K, 977L Track Loader, C15 Engine-General Platform (C15), C18 Engine-General Platform (C18), D5, D6C, D7F, and D7G Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 10.65
Hex Size (mm): 26.99
Internal Thread: 7/8 - 18
Overall Height (mm): 44.5
Thread: 1/2 - 14 NPTF
Weight (kg): 0.09
Width (in): 4.18
Material: Alloy Brass
Units of MeasureUSMetric
Height (in): 10.65
Hex Size (mm): 26.99
Internal Thread: 7/8 - 18
View More
Compatible Models
Compatible Models
Wheel Tractor
627627B651E657E
Truck Engine
3408B1673C340834063306
Marine Transmission
7271
Vehicular Engine
D346
Track Loader
977K
Soil Compactor
825C815815B
Wheel Dozer
814814B824C
Landfill Compactor
816826C816B
Motor Grader
12G120140G12F14014G14E
Wheel Loader
966F II980B960F980C980F930950B/950E966D966C966F966E950B950E950F970F930R930T980F II950F II
Wheel Skidder
528
Track-Type Tractor
D7FD7GD5D6C
Gen Set Engine
D379BD399D398B
Marine Engine
D379AD379BD3993406D398AD398B
Pipelayer
572F572G571G571F561C
Industrial Engine
33043306D398D399D333CD330CD398B3406D379D379B
Wheel Scraper
627627B637637B
Excavator
235
Track-Type Loader
977K
View More
Wheel Tractor
627627B651E657E
Warranty Information
Return Policy
Parts diagram for 9S-7724
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-7724
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9S-7724
Description: An Inverted Flared Elbow is a type of fitting used in fluid systems to create a 45-degree angled connection between two tubes or hoses with inverted flared ends. The inverted flared ends of the fitting are designed to provide a reliable and leak-free connection when used with compatible inverted flared fittings.
Attributes: • Provides a tight and secure seal. • Resistant to corrosion and fluids. • Easy to install.
Applications: An Inverted Flared Elbow is commonly used in brake systems to connect brake lines. The inverted flared fittings provide a secure connection that can withstand the high pressures and vibrations experienced in brake systems. It is widely used in Cat 12F, 140 and 14E Motor Grader, 1673C, 3306, 3306, 3406, 3406B, 3406B, 3406C, 3406C, 3408, 3408B, D330C, 3304, D333C, 3306, D346, D348, D379A, D379B, D398A, D398B, and D399 Engine (Piston), 3406, 3406B, 3406C, 3406C, D379B, D398B and D399 Generator Set, 518 and 528 Skidder, 571F, 571G, 572F, and 572G Pipelayer, 621, 627, 627B, 637, 651E, 657E, and 814 Wheel Tractor Scrapers, 627, 637, 637B, 651E, and 657E Scraper, 7271 and TR35 Powertrain, 776 and 777 Truck, 776 Wagon, 814B and 824C Wheel Type Tractors, 815, 815B, 816, 816B, 825C, and 826C Compactor, 920, 930, 930R, 930T, 950, 950B, 950E, 950F, 960F, 966C, 966D, 966E, 966F, 970F, 980B, 980C, 980F, and 980S Wheel Loader, 977K, 977L Track Loader, C15 Engine-General Platform (C15), C18 Engine-General Platform (C18), D5, D6C, D7F, and D7G Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 9S-7724
Units of Measure
USMetric
Height (in): 10.65
Hex Size (mm): 26.99
Internal Thread: 7/8 - 18
Overall Height (mm): 44.5
Thread: 1/2 - 14 NPTF
Weight (kg): 0.09
Width (in): 4.18
Material: Alloy Brass
View More
Compatible Models for part number 9S-7724
WHEEL TRACTOR
627 627B 651E 657E
TRUCK ENGINE
3408B 1673C 3408 3406 3306
MARINE TRANSMISSION
7271
VEHICULAR ENGINE
D346
TRACK LOADER
977K
SOIL COMPACTOR
825C 815 815B
WHEEL DOZER
814 814B 824C
LANDFILL COMPACTOR
816 826C 816B
MOTOR GRADER
12G 120 140G 12F 140 14G 14E
WHEEL LOADER
966F II 980B 960F 980C 980F 930 950B/950E 966D 966C 966F 966E 950B 950E 950F 970F 930R 930T 980F II 950F II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.