To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainFinal DriveFinal Drive Bearings9W-1547: 422.26mm Special Tapered Roller Bearing Cup
Home
DrivetrainFinal DriveFinal Drive Bearings9W-1547: 422.26mm Special Tapered Roller Bearing Cup
9W-1547: 422.26mm Special Tapered Roller Bearing Cup
Cat® Bearing-Cup
Brand: Cat
Product Images
9W-1547: 422.26mm Special Tapered Roller Bearing Cup
Cat® Bearing-Cup
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 422.275 mm (16.625 in) • Width: 63.500 mm (2.500 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 422.275 mm (16.625 in) • Width: 63.500 mm (2.500 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 422.275
Width (mm): 63.500
Outside Diameter (in): 16.625
Width (in): 2.500
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 422.275
Width (mm): 63.500
Outside Diameter (in): 16.625
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11
Wheel Loader
992C
View More
Track-Type Tractor
D11
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 422.275 mm (16.625 in) • Width: 63.500 mm (2.500 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-1547
Units of Measure
USMetric
Outside Diameter (mm): 422.275
Width (mm): 63.500
Outside Diameter (in): 16.625
Width (in): 2.500
Material: Alloy Steel
View More
Compatible Models for part number 9W-1547
TRACK-TYPE TRACTOR
D11
WHEEL LOADER
992C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.