To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges9W-2315: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges9W-2315: Motor Grader Cutting Edge
9W-2315: Motor Grader Cutting Edge
Cat® 2131.2mm Long High Carbon Steel Cutting Edge used for Grader Blade
Brand: Cat
Product Images
9W-2315: Motor Grader Cutting Edge
Cat® 2131.2mm Long High Carbon Steel Cutting Edge used for Grader Blade
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Cutting Edge is an integral part of the blade used in Motor Graders. It provides a sturdy and wear-resistant interface between the grader and the surface being worked. It is designed to be highly resistant to abrasion and impact. The cutting edge is bolted onto the grader blade, ensuring a stable connection.
Attributes: • Sharpened to a much finer edge, improving grading efficiency • Withstands heavy loads without deforming
Applications: The Cutting Edge is used to provide a protective barrier for the grader blade, which helps scrape and level the ground surface, removing debris and smoothing out rough areas.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cutting Edge is an integral part of the blade used in Motor Graders. It provides a sturdy and wear-resistant interface between the grader and the surface being worked. It is designed to be highly resistant to abrasion and impact. The cutting edge is bolted onto the grader blade, ensuring a stable connection.
Attributes: • Sharpened to a much finer edge, improving grading efficiency • Withstands heavy loads without deforming
Applications: The Cutting Edge is used to provide a protective barrier for the grader blade, which helps scrape and level the ground surface, removing debris and smoothing out rough areas.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 84.00
Material: Carbon Steel
Wear or Durability: High Carbon
Overall Length (in): 83.906
Thickness (in): 0.5
End Hole Spacing (mm): 76.2
Hole Quantity: 9
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 0.50
Width (mm): 203.2
Height (mm): 12.70
Hole Spacing (in): 12
Edge Type: Continuous
Hole Spacing (mm): 304.8
End Hole Spacing (in): 3
Overall Length (mm): 2131.2
Length (mm): 2133.60
Width (in): 8
Units of MeasureUSMetric
Length (in): 84.00
Material: Carbon Steel
Wear or Durability: High Carbon
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 9W-2315
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-2315
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-2315
The Cutting Edge is an integral part of the blade used in Motor Graders. It provides a sturdy and wear-resistant interface between the grader and the surface being worked. It is designed to be highly resistant to abrasion and impact. The cutting edge is bolted onto the grader blade, ensuring a stable connection.
Attributes: • Sharpened to a much finer edge, improving grading efficiency • Withstands heavy loads without deforming
Applications: The Cutting Edge is used to provide a protective barrier for the grader blade, which helps scrape and level the ground surface, removing debris and smoothing out rough areas.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-2315
Units of Measure
USMetric
Length (in): 84.00
Material: Carbon Steel
Wear or Durability: High Carbon
Overall Length (in): 83.906
Thickness (in): 0.5
End Hole Spacing (mm): 76.2
Hole Quantity: 9
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 0.50
Width (mm): 203.2
Height (mm): 12.70
Hole Spacing (in): 12
Edge Type: Continuous
Hole Spacing (mm): 304.8
End Hole Spacing (in): 3
Overall Length (mm): 2131.2
Length (mm): 2133.60
Width (in): 8
View More
Compatible Models for part number 9W-2315
We currently do not have compatibility information for this part.