9X-4584: 302mm Inner Diameter Track Roller Frame Seal
Cat® 302mm Inner Diameter Track Roller Frame Seal prevents dirt and water from causing damage to the track roller frame
Brand: Cat
Product Images
9X-4584: 302mm Inner Diameter Track Roller Frame Seal
Cat® 302mm Inner Diameter Track Roller Frame Seal prevents dirt and water from causing damage to the track roller frame
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
528-7175 : 363mm Outer Diameter Seal
Check Price
Compare Alternate Parts
This part:9X-4584: 302mm Inner Diameter Track Roller Frame Seal
Check Price
Outside Diameter (in)
14.6
Inside Diameter (in)
11.89
Overall Width (in)
0.72
Description
Cat® 302mm Inner Diameter Track Roller Frame Seal prevents dirt and water from causing damage to the track roller frame
This part:528-7175: 363mm Outer Diameter Seal
Check Price
Description
Cat® General Duty Seal Assembly
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Oscillating Seals are used in various applications to seal oil and grease.
Attributes: Oscillating Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® machines. Protect your investment with Genuine Cat® Seals.
Application: Oscillating Seals are commonly used in equalizer bar end pin joints and equalizer bar center pin joints. Consult your owner’s manual or contact your local Cat® Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Oscillating Seals are used in various applications to seal oil and grease.
Attributes: Oscillating Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® machines. Protect your investment with Genuine Cat® Seals.
Application: Oscillating Seals are commonly used in equalizer bar end pin joints and equalizer bar center pin joints. Consult your owner’s manual or contact your local Cat® Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 371
Outside Diameter (in): 14.6
Inside Diameter (mm): 302
Inside Diameter (in): 11.89
Overall Width (mm): 18
Overall Width (in): 0.72
Material: Rubber & Steel
Notes: Dimensions and material descriptions provided for reference only.
Description: Oscillating Seals are used in various applications to seal oil and grease.
Attributes: Oscillating Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® machines. Protect your investment with Genuine Cat® Seals.
Application: Oscillating Seals are commonly used in equalizer bar end pin joints and equalizer bar center pin joints. Consult your owner’s manual or contact your local Cat® Dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-4584
Units of Measure
USMetric
Outside Diameter (mm): 371
Outside Diameter (in): 14.6
Inside Diameter (mm): 302
Inside Diameter (in): 11.89
Overall Width (mm): 18
Overall Width (in): 0.72
Material: Rubber & Steel
Notes: Dimensions and material descriptions provided for reference only.
Material Description: Rubber & Steel
Height (mm): 18.3
View More
Compatible Models for part number 9X-4584
TRACK-TYPE TRACTOR
D7R D8R II D7H D7R II D7R SERIES D8 D7 D8T D8R D7R XR D8GC D8N D7R LGP D8 GC