This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Cat® Nox Emissions Sensor Gp (Engine out)
Cat
Material
Plastic (Polyester),Thermoplastic Plastic
Voltage (volts)
10.8-32 V
Connector Type
6 Pin
Overall Length (in)
42.988
Overall Width (in)
2.559
Overall Height (in)
1.587
Cat® Nox Emissions Sensor Gp (tailpipe out)
Cat
Material
Plastic (Polyester),Thermoplastic Plastic
Voltage (volts)
10.8-32 V
Connector Type
6 Pin
Overall Length (in)
42.988
Overall Width (in)
2.559
Overall Height (in)
1.587
Shop Cat® 3-pin heavy-duty temperature Sensor for machines compatible with 415-2432.
Cat
Material
Stainless Steel
Overall Length (in)
50.04
Hole Thread Size (in)
M14x1.5
Connector Pin Count
3-pin
Connector Type
2 Pin DT
Sensor Type
Temperature
Shop Cat® part 241-8368 24-volt magnetic switch assembly for electrical system applications.
Cat
Length (in)
3.3
Material
Carbon Steel
Temperature (°F)
-40° to 185°
Width (in)
3.4
Height (in)
1.8
Shop Cat® variable frequency pressure sensor with 24.1 MPa sensed pressure range for parts compatible with 525-1929.
Cat
Voltage (volts)
8 To 32 Vdc (supply)
Wire Length (in)
14.2
Material
Stainless Steel
Cat® Low Temperature Sensor (2 Pin) for Wiring and Harness
Cat
Connector Type
2 Pin Ampseal
Overall Length (in)
1.81
Sensor Type
Temperature
Thread Size (in)
3/4-16
Material
Stainless Steel
Connector Pin Count
2-pin
Cat® Key Start Switch for instrument panel activation is made easy and secure and streamlines operations with this essential component
Cat
Diameter (in)
2.0
Material
Alloy Zinc
Overall Length (in)
8.82
Thread Size (in)
1-32 (lock)
Wire Length (in)
6.49
Connector Type
4 Pin DT
Temperature (°F)
-40 TO 176
Shop Cat® part 274-6719 OEM 3-pin heavy-duty pressure sensor with 1135KPA capacity for a range of heavy-equipment applications.
Cat
Material
Alloy Brass
Connector Pin Count
3-pin
Sensor Type
Pressure
Cat® Battery Disconnect Switch disconnects the battery from electrical systems to prevent drain and ensure safety, necessary during maintenance or emergencies
Cat
Weight (lb)
2.06
Voltage (volts)
24
Outer Diameter (in)
2.69
Material
Stainless Steel
Cat® Engine Oil Pressure Sensor measures pressure up to 1200 kPa, providing vital data for engine performance monitoring
Cat
Material
Alloy Brass
Shop OEM Cat® part 264-4297 low-temperature sensor for engine applications. It detects below-normal operating temperatures to prevent potential damage.
Cat
Overall Length (in)
1.82
Material
Stainless Steel
Thread Size (in)
#8 (3/4-16)
Connector Pin Count
2-pin
Connector Type
2 Pin DT
Sensor Type
Temperature
Upgrade systems with Cat's reliable steel pressure sensor designed for precision and durability, ideal for heavy-duty construction applications.
Cat
Material
Alloy Brass,Carbon Steel
Connector Pin Count
3-pin
Sensor Type
Pressure
Cat® Heavy Duty Temperature Sensor
Cat
Connector Type
2 Pin DT
Hole Thread Size
7/16"-20-2B THD
Overall Length (in)
27.56
Material
Stainless Steel,Anti-Sieze Compound Mixed: Metal
Hole Thread Size (in)
7/16-20-2B THD
Connector Pin Count
2-pin
Sensor Type
Temperature
Cat® Air Conditioner Compressor Clutch Pressure Switch for air conditioner lines
Cat
Connector Type
2-pin DT
Hex Size (in)
0.56
Wire Length (in)
7.87
Temperature (°F)
-40° to 250°
Material
Thermoplastic Plastic,Alloy Copper
Cat® Engine Exhaust Gas Pressure Sensor measures pressure up to 600 kPa, providing crucial data for engine performance monitoring
Cat
Material
Alloy Brass
Cat® Low Temperature Sensor
Cat
Connector Type
3 Pin DT
Overall Length (in)
1.36
Material
Carbon Steel
Thread Size (in)
#6 (9/16-18-2A)
Connector Pin Count
3-pin
Sensor Type
Temperature
1 - 16 of 1200 results
1 - 16 of 1200 results