NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals161-3705: 816.50mm Long Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
161-3705: 816.50mm Long Seal
161-3705: 816.50mm Long Seal

Seal

Brand: Cat

Product Images
161-3705: 816.50mm Long Seal
161-3705: 816.50mm Long Seal
161-3705: 816.50mm Long Seal
161-3705: 816.50mm Long Seal
161-3705: 816.50mm Long Seal

Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement seal strip used between cab door sliding window sections.

Attributes:
PVC weatherstrip

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Replacement seal strip used between cab door sliding window sections.

Attributes:
PVC weatherstrip

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Weatherstrip
Material: Steel/Plastic
Length (mm): 816.5
Width (mm): 21
Height (mm): 7.6
Length (in): 32.15
Width (in): 0.83
Height (in): 0.30
Units of MeasureUSMetric
Seal Type: Weatherstrip
Material: Steel/Plastic
Length (mm): 816.5
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307D307C
Generator Set
3512
Wheeled Excavator
M322CM318CM315GCM318C MHM316CM313C
Front Shovel
385C
Excavator
312D2312D2 GC311D LRR312D L313 GX320C L316 GC349D L313 GC329D L336D2 LXE320D LN336D312C324D312D349D2 L315D L316 GX320D2336D2 LM325D MH330D LN318D2 L320C FM326D L340D2 L319C312F GC313D2 GC311C318F L320D L345C L330D2318C325C L320D RR322C323D3323D S319D LN336D2 GC340D L323D L330D2 L323D LN385C FS311F LRR329D326D2 L385C345C345D323 GX320D2 GC318D2345D L385C L336D2 XE313F GC325D L330C LN320C320D320D GC365C L326D2349D2319D L312 GX313F LGC323D2 L313320D LRR365C L MH312 GC315C385C L MH330C L336D L336D2318D L312D2 L312C L313D2-GC313D2329D2 L320D FM330C330D320D2 L324D LN313D2 LGP329D2320 GX336D2 L XE349D324D L330D L365C325C325D313D
Vibratory Compactor
CB-536D
Material Handler
MH3037MH3049MH3059
Mobile Hyd Power Unit
330D L329D L330D2385C340D2 L336D L323D LN330D330C325D L325C325D349D2323D L
View More
Mini Hyd Excavator
307D307C
Warranty Information
Return Policy
Parts diagram for 161-3705
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 161-3705
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 161-3705

Description:
Replacement seal strip used between cab door sliding window sections.

Attributes:
PVC weatherstrip

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 161-3705

Units of Measure

USMetric
Seal Type: Weatherstrip
Material: Steel/Plastic
Length (mm): 816.5
Width (mm): 21
Height (mm): 7.6
Length (in): 32.15
Width (in): 0.83
Height (in): 0.30
View More
Compatible Models for part number 161-3705

MINI HYD EXCAVATOR

307D 307C

GENERATOR SET

3512

WHEELED EXCAVATOR

M322C M318C M315GC M318C MH M316C M313C

FRONT SHOVEL

385C

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 320C L 316 GC 349D L 313 GC 329D L 336D2 LXE 320D LN 336D 312C 324D 312D 349D2 L 315D L 316 GX 320D2 336D2 L M325D MH 330D LN 318D2 L 320C FM 326D L 340D2 L 319C 312F GC 313D2 GC 311C 318F L 320D L 345C L 330D2 318C 325C L 320D RR 322C 323D3 323D S 319D LN 336D2 GC 340D L 323D L 330D2 L 323D LN 385C FS 311F LRR 329D 326D2 L 385C 345C 345D 323 GX 320D2 GC 318D2 345D L 385C L 336D2 XE 313F GC 325D L 330C LN 320C 320D 320D GC 365C L 326D2 349D2 319D L 312 GX 313F LGC 323D2 L 313 320D LRR 365C L MH 312 GC 315C 385C L MH 330C L 336D L 336D2 318D L 312D2 L 312C L 313D2-GC 313D2 329D2 L 320D FM 330C 330D 320D2 L 324D LN 313D2 LGP 329D2 320 GX 336D2 L XE 349D 324D L 330D L 365C 325C 325D 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3037 MH3049 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 330D2 385C 340D2 L 336D L 323D LN 330D 330C 325D L 325C 325D 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert