Description: A Cabin Door Window Seal is a rubber seal that is fitted around the perimeter of the Window in the Cabin Door to create a tight seal. It is typically made of durable rubber material and designed to be flexible and compressible so that it can conform to the irregular shape of the Cabin Door Window frame and provide a tight seal.
Attributes: • Offers high durability and flexibility. • Adheres firmly between the components due to its elasticity and pressure created.
Applications: A Cabin Door Window Seal is used to create a strong and durable connection between the Window glass and the frame of the Operator Cabin, mostly used in Cat 307C, 307D, 308B, 311C, 311D, 311F, 312, 312C, 312D, 312F, 313, 313D, 313F, 315C, 315D, 316, 318C, 318D, 319C, 319D, 320, 320C, 320D, 322C, 323, 323D, 324D, 325C, 325D, 326D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313C, M313D, M315, M315C, M315D, M316C, M316D, M318C, M318D, M322C, M322D, and M325C Excavators, 312 Engine (Piston), 320D, 325C, 325D, 330C, 330D, 345C, 365C, 385C, M318D, M322D, M325D, M330D, MH3027, MH3037, MH3049, MH3059, TH220B and W345C Material Handler, 434F and 444F Backhoe Loader, M325C Turbine Engine, TR43 Powertrain.
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Cabin Door Window Seal is a rubber seal that is fitted around the perimeter of the Window in the Cabin Door to create a tight seal. It is typically made of durable rubber material and designed to be flexible and compressible so that it can conform to the irregular shape of the Cabin Door Window frame and provide a tight seal.
Attributes: • Offers high durability and flexibility. • Adheres firmly between the components due to its elasticity and pressure created.
Applications: A Cabin Door Window Seal is used to create a strong and durable connection between the Window glass and the frame of the Operator Cabin, mostly used in Cat 307C, 307D, 308B, 311C, 311D, 311F, 312, 312C, 312D, 312F, 313, 313D, 313F, 315C, 315D, 316, 318C, 318D, 319C, 319D, 320, 320C, 320D, 322C, 323, 323D, 324D, 325C, 325D, 326D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313C, M313D, M315, M315C, M315D, M316C, M316D, M318C, M318D, M322C, M322D, and M325C Excavators, 312 Engine (Piston), 320D, 325C, 325D, 330C, 330D, 345C, 365C, 385C, M318D, M322D, M325D, M330D, MH3027, MH3037, MH3049, MH3059, TH220B and W345C Material Handler, 434F and 444F Backhoe Loader, M325C Turbine Engine, TR43 Powertrain.
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
330D L329D L330D2385C340D2 L336D L323D LN330D330C325D L325C325D349D2323D L
View More
Mini Hyd Excavator
307D307C
Warranty Information
Return Policy
Parts diagram for 176-1957
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 176-1957
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 176-1957
Description: A Cabin Door Window Seal is a rubber seal that is fitted around the perimeter of the Window in the Cabin Door to create a tight seal. It is typically made of durable rubber material and designed to be flexible and compressible so that it can conform to the irregular shape of the Cabin Door Window frame and provide a tight seal.
Attributes: • Offers high durability and flexibility. • Adheres firmly between the components due to its elasticity and pressure created.
Applications: A Cabin Door Window Seal is used to create a strong and durable connection between the Window glass and the frame of the Operator Cabin, mostly used in Cat 307C, 307D, 308B, 311C, 311D, 311F, 312, 312C, 312D, 312F, 313, 313D, 313F, 315C, 315D, 316, 318C, 318D, 319C, 319D, 320, 320C, 320D, 322C, 323, 323D, 324D, 325C, 325D, 326D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313C, M313D, M315, M315C, M315D, M316C, M316D, M318C, M318D, M322C, M322D, and M325C Excavators, 312 Engine (Piston), 320D, 325C, 325D, 330C, 330D, 345C, 365C, 385C, M318D, M322D, M325D, M330D, MH3027, MH3037, MH3049, MH3059, TH220B and W345C Material Handler, 434F and 444F Backhoe Loader, M325C Turbine Engine, TR43 Powertrain.
View More
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 176-1957
Units of Measure
USMetric
Cross Section Height (in): 0.27
Cross Section Height (mm): 7
Cross Section Width (in): 0.39
Cross Section Width (mm): 10
Length (in): 28.62
Length (mm): 727
Material: Rubber
Weight (kg): 0.02
Weight (lb): 0.04
View More
Compatible Models for part number 176-1957
MINI HYD EXCAVATOR
307D 307C
GENERATOR SET
3512
WHEELED EXCAVATOR
M322C M318C M315GC M318C MH M316C M313C
FRONT SHOVEL
385C
EXCAVATOR
312D2 312D2 GC 311D LRR 312D L 313 GX 320C L 316 GC 349D L 313 GC 329D L 336D2 LXE 320D LN 336D 312C 324D 312D 349D2 L 315D L 316 GX 320D2 336D2 L M325D MH 330D LN 318D2 L 320C FM 326D L 340D2 L 319C 312F GC 313D2 GC 311C 318F L 320D L 345C L 330D2 318C 325C L 320D RR 322C 323D3 323D S 319D LN 336D2 GC 340D L 323D L 330D2 L 323D LN 385C FS 311F LRR 329D 326D2 L 385C 345C 345D 323 GX 320D2 GC 318D2 345D L 385C L 336D2 XE 313F GC 325D L 330C LN 320C 320D 320D GC 365C L 326D2 349D2 319D L 312 GX 313F LGC 323D2 L 313 320D LRR 365C L MH 312 GC 315C 385C L MH 330C L 336D L 336D2 318D L 312D2 L 312C L 313D2-GC 313D2 329D2 L 320D FM 330C 330D 320D2 L 324D LN 313D2 LGP 329D2 320 GX 336D2 L XE 349D 324D L 330D L 365C 325C 325D 313D
VIBRATORY COMPACTOR
CB-536D
MATERIAL HANDLER
MH3037 MH3049 MH3059
MOBILE HYD POWER UNIT
330D L 329D L 330D2 385C 340D2 L 336D L 323D LN 330D 330C 325D L 325C 325D 349D2 323D L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.