Description: A Cabin Door Seal is placed on a Cabin Door. The seal is typically made of a material, such as Rubber, The seal works by compressing against the door and the surrounding structure when the door is closed, creating a barrier to prevent the ingress of air, water, or other debris into the cabin. the cabin door seal may also incorporate other features, such as insulation to reduce noise and temperature transfer, and electrical bonding to dissipate static electricity.
Attributes: • Provide flexibility and resistance to heat and wear. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Cabin Door Seal is used to provide an airtight and watertight on the cabin door and prevents metal-to-metal contact, mostly used in Cat 307C, 307D, 308B, 311C, 311D, 311F, 312, 312C, 312D, 312F, 313, 313D, 313F, 315C, 315D, 316, 318C, 318D, 319C, 319D, 320, 320C, 320D, 322C, 323, 323D, 324D, 325C, 325D, 326D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313C, M313D, M315, M315C, M315D, M316C, M316D, M318C, M318D, M322C, M322D and M325C Excavators, 312 Engine (Piston), 320D, 325C, 325D, 330C, 330D, 345C, 365C, 385C, M318D, M322D, M325D, M330D, MH3027, MH3037, MH3049, MH3059, TH220B and W345C Material Handler, 434F and 444F Backhoe, M325C Turbine Engine, TR43 Powertrain.
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Cabin Door Seal is placed on a Cabin Door. The seal is typically made of a material, such as Rubber, The seal works by compressing against the door and the surrounding structure when the door is closed, creating a barrier to prevent the ingress of air, water, or other debris into the cabin. the cabin door seal may also incorporate other features, such as insulation to reduce noise and temperature transfer, and electrical bonding to dissipate static electricity.
Attributes: • Provide flexibility and resistance to heat and wear. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Cabin Door Seal is used to provide an airtight and watertight on the cabin door and prevents metal-to-metal contact, mostly used in Cat 307C, 307D, 308B, 311C, 311D, 311F, 312, 312C, 312D, 312F, 313, 313D, 313F, 315C, 315D, 316, 318C, 318D, 319C, 319D, 320, 320C, 320D, 322C, 323, 323D, 324D, 325C, 325D, 326D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313C, M313D, M315, M315C, M315D, M316C, M316D, M318C, M318D, M322C, M322D and M325C Excavators, 312 Engine (Piston), 320D, 325C, 325D, 330C, 330D, 345C, 365C, 385C, M318D, M322D, M325D, M330D, MH3027, MH3037, MH3049, MH3059, TH220B and W345C Material Handler, 434F and 444F Backhoe, M325C Turbine Engine, TR43 Powertrain.
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
330D L329D L330D2385C340D2 L336D L323D LN330D330C325D L325C325D349D2323D L
View More
Mini Hyd Excavator
307D307C
Warranty Information
Return Policy
Parts diagram for 176-1955
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 176-1955
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 176-1955
Description: A Cabin Door Seal is placed on a Cabin Door. The seal is typically made of a material, such as Rubber, The seal works by compressing against the door and the surrounding structure when the door is closed, creating a barrier to prevent the ingress of air, water, or other debris into the cabin. the cabin door seal may also incorporate other features, such as insulation to reduce noise and temperature transfer, and electrical bonding to dissipate static electricity.
Attributes: • Provide flexibility and resistance to heat and wear. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Cabin Door Seal is used to provide an airtight and watertight on the cabin door and prevents metal-to-metal contact, mostly used in Cat 307C, 307D, 308B, 311C, 311D, 311F, 312, 312C, 312D, 312F, 313, 313D, 313F, 315C, 315D, 316, 318C, 318D, 319C, 319D, 320, 320C, 320D, 322C, 323, 323D, 324D, 325C, 325D, 326D, 329D, 330C, 330D, 336D, 340D, 345C, 345D, 349D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313C, M313D, M315, M315C, M315D, M316C, M316D, M318C, M318D, M322C, M322D and M325C Excavators, 312 Engine (Piston), 320D, 325C, 325D, 330C, 330D, 345C, 365C, 385C, M318D, M322D, M325D, M330D, MH3027, MH3037, MH3049, MH3059, TH220B and W345C Material Handler, 434F and 444F Backhoe, M325C Turbine Engine, TR43 Powertrain.
View More
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 176-1955
Units of Measure
USMetric
Height (in): 32.72
Height (mm): 831.2
Length (in): 32.31
Length (mm): 820.6
Material: Rubber,Polyolefin Plastic
Weight (kg): 0.04
Weight (lb): 0.08
View More
Compatible Models for part number 176-1955
MINI HYD EXCAVATOR
307D 307C
GENERATOR SET
3512
WHEELED EXCAVATOR
M322C M318C M315GC M318C MH M316C M313C
FRONT SHOVEL
385C
EXCAVATOR
312D2 312D2 GC 311D LRR 312D L 313 GX 320C L 316 GC 349D L 313 GC 329D L 336D2 LXE 320D LN 336D 312C 324D 312D 349D2 L 315D L 316 GX 320D2 336D2 L M325D MH 330D LN 318D2 L 320C FM 326D L 340D2 L 319C 312F GC 313D2 GC 311C 318F L 320D L 345C L 330D2 318C 325C L 320D RR 322C 323D3 323D S 319D LN 336D2 GC 340D L 323D L 330D2 L 323D LN 385C FS 311F LRR 329D 326D2 L 385C 345C 345D 323 GX 320D2 GC 318D2 345D L 385C L 336D2 XE 313F GC 325D L 330C LN 320C 320D 320D GC 365C L 326D2 349D2 319D L 312 GX 313F LGC 323D2 L 313 320D LRR 365C L MH 312 GC 315C 385C L MH 330C L 336D L 336D2 318D L 312D2 L 312C L 313D2-GC 313D2 329D2 L 320D FM 330C 330D 320D2 L 324D LN 313D2 LGP 329D2 320 GX 336D2 L XE 349D 324D L 330D L 365C 325C 325D 313D
VIBRATORY COMPACTOR
CB-536D
MATERIAL HANDLER
MH3037 MH3049 MH3059
MOBILE HYD POWER UNIT
330D L 329D L 330D2 385C 340D2 L 336D L 323D LN 330D 330C 325D L 325C 325D 349D2 323D L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.