Description: Cat insulated ring terminals are the electrical connectors used for connecting wires to screw or stud terminals.
Attributes: • 00 AWG • Uninsulated ring terminal • Ring accomodates 1/2 inch (M12 metric) screw • Tin plated • Secure connection • Single wire connection
Application: Cat terminals provide a reliable wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat insulated ring terminals are the electrical connectors used for connecting wires to screw or stud terminals.
Attributes: • 00 AWG • Uninsulated ring terminal • Ring accomodates 1/2 inch (M12 metric) screw • Tin plated • Secure connection • Single wire connection
Application: Cat terminals provide a reliable wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
CP68BCS76BCS74BCS12 GCCS78BCP56BCS64B825H825G825K825C825BCP11CP12CP13CP14CP16CP17CS68BCS66B825815815K815B815FCS20CS10CS11CS12CS13CS14CS16CS17CS19CS56BCS54BCP74B815F IICS13 GC825G II
330D L329D L349D L329E349E L HVG325C325D385C350MHPU352FMHPU323F OEM336F336D336E330F330D330C365C L390F330FMHPU385C L336D L349E345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Power Package
C7
Generator Set
G3516G3512DE200GCG350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDE605GCDG50035163512D300GCXQ425DE600SGCG3516BG3516CD1000G3516ED600 GCG3516H3508BC4.4D450GCDE1250SXQP300C18 I6XQP310D250GCG3512EG3512HC13 XQ375C13 XQ350XQ60DE450GC3412CG137-12C32 GENSETDG2003456DE1500DE400SGCC18 GEN SETDG125DE1000SDG100C7.1DG175DE165GCDG150DG50DG40DG45C3.4C3.3G3520CG3520BG3520EG3520H3512C3512BDE500GCDG80DG70DG60G3306B3516C3516B3516EDE1400DE500G3306DE220GCD400GCDE660GCC18 GEN SEC6.6D1250D550GCC9C7.1DE200E3516B GENC2.2D350GC3306BDE450SGCG3406DE630G3412DG400C15 GENSETC32 GEN SETDE715GCC18C15C13C15 I6DE550GCC1.1DE9.5DG450C2.2DE18E3C9 GEN SETDG350C27DE350SGCXQ330C32D800C7.1 GEN SC15 GEN SEDE400GCDE500SGCG3412CDE1250XQP2003406CC1.13406EC1.5DE150GC
Description: Cat insulated ring terminals are the electrical connectors used for connecting wires to screw or stud terminals.
Attributes: • 00 AWG • Uninsulated ring terminal • Ring accomodates 1/2 inch (M12 metric) screw • Tin plated • Secure connection • Single wire connection
Application: Cat terminals provide a reliable wire to device interface.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-7251
Units of Measure
USMetric
Width (mm): 23
Height (mm): 18
Length (in): 2.1
Material: Alloy Copper
Stud Thread Size: 1/2 or M12
Wire Gauge (AWG): 00
Length (mm): 53
Width (in): 0.9
Height (in): 0.7
View More
Compatible Models for part number 1S-7251
INTEGRATED TOOLCARRIER
IT28 IT18 IT12B IT14B IT62G IT62H IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 320D2 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 548 325D L 330 LN 558 374D L 323F OEM 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 320D RR 345D L 320N 320B 320D 320E 235B 235C 235D 314E LCR 323F L 365C 365B 349F LXE 320D LN 312F GC 325 LN 320D FM RR 336D LN 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 314D CR 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D2 313F GC 315-A 323E L 336F LN 320E LN 330F 245D 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 336D2 LXE 323F SA MH3295 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 328D LCR 340F L LRE 325F LCR 235 320-A 340D L 219 215 330F L 329F L 385C L MH 315F LCR 245 329D2 L 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 219D 336F L XE 323E LN 314E CR 349D 350 L 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 350-A 349E L VG 325B LN 349D2 336D2 318D L 568 FM 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 329E L 336 318D2 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E 312F 312D 322B LN 326D L 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 229D 314C 322-A FM568 313F 313B 313D 312D2 352F 317-A 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B S 320B N 320B L 336E LN 336E LH 325-A FM L 313D2 GC 390D L 319D LN 326D2 320F L 313D2-GC 313D2 330D L 330D MH 329D L 330D LN 568 FM LL 318F 322 LN 345D L VG 311F LRR 336D2 XE 321D LCR 375-A 316E L 322C FM
330D L 329D L 349D L 329E 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.