Sign in
Cat® Metal connector used to securely attach the positive terminal of the battery, providing a reliable electrical connection
Brand: Cat
Cat® Metal connector used to securely attach the positive terminal of the battery, providing a reliable electrical connection
Brand: Cat
Description:
Cat battery terminals are used to connect the battery cables to the battery.
Attributes:
• Flag connector for straight cable entry
• Fasteners included
• Corrosion resistance
• Meets International Standards for Power Cable Terminals
Application:
Used on the battery cables of Cat machines.
Units of Measure
GENERATOR
SR4B XQ330 WEG XQP500 SR4
INTEGRATED TOOLCARRIER
IT38H IT38G IT14G IT38F IT62G IT62H IT28G IT28F IT62G II IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
WHEEL HARVESTER
550 570 580
TRACK SKIDDER
527 D4HTSK II D5HTSK II D4HTSK III
ASPHALT COMPACTOR
CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB10
WHEEL SKIDDER
518C 535D 545D 525D 518 555D 508
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 304C CR 303C CR 305C CR 305E2 CR 305E 304E 303.5 303.5C 303.5E 303.5D 305.5E2 301.8 307D 301.6 301.5 307E 304SR 308E2CR 306E 305.5D 305.5E 308E 308D 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 305E2 303CR 304E2 CR 304D CR 304 305 305.5E2 CR 304.5E2 305D CR 303.5E2 304.5 303.5CR 302.7CR 305 CR
TRACK FELLER BUNCHER
1190 2290 2491 TK732 TK1051 TK722 TK721 1290T 2390 2391 TK711 511 522 521 1190T 521B 532 522B
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 375-A L 315D L 325-A 374F L 322N 322-A LN 312-A 322B 322C 385C FS 345B 345C 321B 345D 385C L 219D 325D L 330 LN 313 374D L 314E CR 330C FM 325B 349D 350 L 325C 325D 325F 345B L 330-A L 329D LN 231D M325D MH 318D2 L 312E L 320D RR 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 235B 235C 235D 314E LCR 365C L 345B II MH 365C 365B 320C L 325D FM LL 312F GC 390D 318B N 390F 325 LN 350-A 325D FM 325B LN 349D2 315-A L 330C L 318D L 320B LU 320B LL 313D2 LGP 312D2 GC 313 GC 324D FM 349D2 L 318F L 325 335 329D 330-A 317 N 330C LN 395 325D MH 313F LGC 330-A LN 365B II 324D LN 374 329D2 330C MH 345C MH 316F L 312E 312F 312B 312D 322B LN 326D L 311B 330D2 325C L 225B 225D 3101 330B LN 312B L 311-A 330-A L 316F M325C 320D LRR 365C L MH 315B 315C 312D2 L 350-A L 229D 322-A 324D L 313F 313B 313D 312D2 312D L 322B L 324D FM LL 317-A 374F 345C L 325-A L 322 L 330D2 L 317-A N 314F CR 313F GC 315-A 320B FM LL 320B S 320B N 320B L 245D 315B FM L 330B 330C 245B 390F L 320 L 365B L M325D L MH 320B U 325-A FM L MH3295 313D2 GC 390D L 319D LN 325C FM 330B L 326D2 319D L 325 L 313D2-GC 313D2 317B L 322-A L 322-A N 318E L 229 225 325-A LN 329D L 325F LCR 235 319D 320C FM 319C 318C 318F 322 LN 318B 345D L VG 320-A 219 215 311F LRR 317B LN 315B L 385C L MH 375-A 316E L 315F LCR 245 329D2 L 322C FM
MULTI TERRAIN LOADER
267B 247B 247B3 287B 277B 257B3 257B 267 257 287 277 247
PAVING COMPACTOR
CC2.7 C13 MARINE CB2.7 CB2.5 MG630
COMPACT TRACK LOADER
239D 249D3 249D 239D3 259B3
WHEEL TRACTOR
623G 623H 623E 623F 621E 621F 621G 621H 627G 627H 627F 633E II 651E 631K 615C II 631E 631G 621K OEM 615 611 651 657E 657G 615C 637G 637E 637K
HEX BASED SPL SOLUTION
330D2
HYDRAULIC CONTROL
163 143 183B 153 141 140 48
TRACK LOADER
973C 973D 953B 953C 953D 977K 977L 955L 983B 963 973 983 963D 963B 963C
PETROLEUM ENGINE
C9 C7 3512 C15 C13 C18 C11 3512C 3512B
SOIL COMPACTOR
CP44B 815 CP12 GC CS12 GC 815B 815F CS10 CS11 CS12 CS13 CS10 GC CP7 CP13 GC 825H 825G 825C 815F II CP11 CP13 CS13 GC CS44B 825G II CS11 GC
BACKHOE LOADER
430D 430E 450E 414E 438C 438D 438B 416 426 428 436C 436B 434E 432E 432D 438 436 446 440 450 416E 416C 416D 416B 442D 442E 426B 426C 424D 424B 446D 446B 422E 420D 420E 444E 428D 428E 428B 428C
WHEEL DOZER
854G 854K 834G 834H 814B 814F 844H 834 824B 844 854 824H 824G 824C 814F II 814 824G II
LANDFILL COMPACTOR
826G II 816F II 826C 826G 826H 836H 836G 816B 816F
PETROLEUM GEN SET
G3306B C27 C15 C32
TELEHANDLER
TH103 TH62 TH63 TH82 TH83 TH1055 TH1255 TH0642 TH210 TH215 TH0842
WHEEL LOADER
982XE 960F 966 XE 962H 962G 962L 962K 962M 980XE 988G 988H 988F 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 950GC 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 988F II 972 XE 980 982 950G II 928HZ 988 994 993 992 920 980G II 926 924 930 938 950 982 XE 980 XE 950B/950E 924GZ 924HZ 990H 950 GC 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994D 970F 966G II 972G 972H 972K 972M 972L 950E 950G 950F 950H 950K 950M 950L 930G 930H 930K 930M 930R 930T 936F 962G II 938G 938F 938H 938K 990 II 938M 966XE 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980M 982M 950F II
COMPACT WHEEL LOADER
920K 901C 902C 914 910 903 902 901 902C2 906 930 938 920 926 903D 903C 910K 910M 901C2 903C2 914K 914M 914G 918M
SOIL STABILIZER
SS-250B SS-250
FORWARDER
584 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D400E II 725C2 D400E 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D350E D350E II 730 EJECTOR 740C 740B 745C
UTILITY COMPACTOR
CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7
WHEELED EXCAVATOR
W330B W345C MH M318D M314-07 M315D M316D M313D M322D MH M314 M315 M318 M319 M316 M317 M325C MH M313-07 M318D MH M322D W345B II M325B
ENGINE - INDUSTRIAL
LD700E 3406B 3561B
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW34 PS-360B PS-360C PF-290B CW-34
INDUSTRIAL ENGINE
3126 3126B 3116 3114 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H DG60 3304B 3412E 3412C C32 C27 C18 3456 3024C 3176C 3176B 3412 3508B D398 D399 D379 3516B 3406E 3406C D348 D349 D346 D398B 3408E 3408B 3408C C9.3B D333C 3196 D353C D353E D353D C-9 C11 C13 C15 D330C D379B
WHEEL SCRAPER
627G 627F 627E 657G 657E 637K 637E 637G
QUARRY TRUCK
775D 775B 773E 771D 771C 772G 770G
LOGGER
322C 227
TRACTOR
768C 772B 776D 776C
GAS ENGINE
G379A G3304 G3306 G3512H G3512E G3412 G3408B G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G379 G3306B G3520B G3508J G3508B G353D G3512 G3516 G3508
BULLDOZER
10SU 10C 11U 10S 10U 9SU 11SU 8S 8U 9U 5A 5P 5S 6A 6S 8A 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
SHOVEL LOGGER
345C
POWER MODULE
C32 C18 XQG135
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE
LOAD, HAUL, DUMP
R1700K
OFF HIGHWAY TRUCK
777G 773GC 785D 3508B 772 770 777 773
MATERIAL HANDLER
MH3295 M325D L MH M325D MH
WINCH
55 59 58 59N 59L 58L
MOTOR GRADER
135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 120B 16 14 18 120K 120 GC 140B 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 16M3 120K 2
TRACK-TYPE TRACTOR
D6G2 LGP D10 D8 GC D5R LGP D6R II D4H D5R2 D4E D5B D5M D5N D5H D5E D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6K D6E D6G D6H D6G SR D4K2 LGP D6N LGP D3K2 LGP D4E SR D4K2 XL D7R XR D6GC D3K2 XL D6R XL D6K2 XL D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D6K XL D9R D9L D9N D9H D6G2 XL D6K2 D6R LGP D6R III D9 GC D4H III 30/30 D6K2 LGP D6N OEM D9 D2 D1 D4 D3 D5 D8 D5K2 LGP D10N D10R D11N D11R D11T D7R LGP D5H XL D7G2 D6K LGP D6R STD D8R II DEUCE D4H XL D5K2 XL D7R II
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
ASPHALT PAVER
AP1055 AP655 AP600 AP500F AP655F BG1000E BG-2455C AP-1000E AP-1000F BG-230 AP-200B AP-800 AP-1050B AP-800C AP-800B AP555F AP600F AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055E AP-1000 BG-225C BG-245C AP1000
MARINE AUXILIARY
3516B 3512B 3508B
MARINE ENGINE
3304 3306 3516 3512 3508 D379A D379B D330C 3408B 3406B D398A D398B 3516B 3512B D333C 3126B 3412 3408 3406 D399 3508B D349 D346 D348 D343 3306B 3304B
PIPELAYER
578 561N 561M 561D 561C PL61 583K 572R 572G 571G 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5130B
FRONT SHOVEL
235C 385C 5080 5090B
ENGINE - GENERATOR SET
C1.5DE13.5
VIBRATORY COMPACTOR
CS-431C CS-44B CP-533D CP-533C CP-533E CD-44B CS-433C CP-663E CB-534C CB-534B CP-44 CP11 GC CB-535B CB-634 CB-536D CC4.0 CB-214C CB-434B CB-434D CB-434C CB-434 CP-44B CS-583C CS-583D CS10 GC CS-563C CS-563D CP44B CS11 GC CS-573 CS-583 CS-44 CS-663E CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CS-533C CS-533D CS-533E CP-563D CP-563C CB-545 CB-544 CS512 GC CB-534 CB-634C CB4.0 CB4.4 CP12 GC CD-54B CS7 CB-224C CP-563 CP7 CS44B CP-533 CS-573C CS-573D CS-683E
PETROLEUM PACKAGE
TH48-E70 CX35-P800 CX31-C11I CX31-C9I CX31-C15I TH31-C9I CX31-P600- TH35-C11I TH35-C15I
MOBILE HYD POWER UNIT
329D L 365C L 390F 330D2 349D L 385C L 325C 325D 345D 345C 324D LN 349D2 345C L 385C 325D L 330C
POWER PACKAGE
C7
GENERATOR SET
DE1400 DE500 G3516 G3512 DE200GC G3508 3508 3412C D1500 G3306 XQ1140 D500GC DE220GC C7.1 GEN C13GENSET DE605GC DG500 D400GC 3516 3512 DE660GC D300GC 3512B GENS XQP20 C18 GEN SE C6.6 D1250 DE600SGC D550GC G3516B G3516C D1000 G3516E D600 GC G3516H 3508B C9 C4.4 D450GC C7.1DE200E DE1250S 3516B GEN C2.2 D350GC XQP300 C18 I6 3306B DE450SGC D250GC G3512E G3512H G3406 DE630 G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC DG200 C1.1DE9.5 3456 DG450 DE1500 DE400SGC C18 GEN SET DG125 C2.2DE18E3 DE1000S C9 GEN SET DG100 C7.1 DG350 C27 DE350SGC C32 DG175 DE165GC DG150 D800 DG50 C7.1 GEN S C15 GEN SE DG40 DG45 DE400GC DE500SGC DG30 G3412C DE1250 G3520C G3520B G3520E G3520H 3512C 3512B DE500GC DG80 DG70 3406C C1.1 3406E C1.5 DG60 3516C 3516B DE150GC 3516E
RECLAIMER MIXER
RM400 RM-350B RM-350 RM-300 RM-500 RM-250C
ENGINE
G3516C G3516J G3516H G3406 C32B INDUSTRIAL G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C32
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PM312 PM313 PM310 PR-1000 PM-465 PM-201 PR-1000C PM-565
ROAD RECLAIMER
RR-250B RM400 RM-350B RR-250
ENGINE - MACHINE
C32 3116 3114 C27 3304 3408 3208
GEN SET ENGINE
3406C 3406B 3408B 3408C 3516B 3512B 3412 3412C DE800S 3406 3408 DE1100 3304B 3306B C15 GEN SE G3512 3508B 3306 3304 3508 3512 3516
RIPPER
951 955 8D 11 10 5 4 9 8
SKID STEER LOADER
226B 226D 252B3 232D3 226B3 226D3 252B 232B 232D 236B 242B3 216B 249D3 236 236B3 248 246 242 262 252 236D3 262B 268B 216 242B 228 226 246B 248B 216B3
OFF-HIGHWAY TRUCK
D10R
WHEEL FELLER BUNCHER
TK370 573C 573D TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C 2670C 2670D
TRUCK
773G LRC 775G 775F 775E 775D 777C 777D 777G 777F 775G OEM 797 770G 772G 773E 773D 773G 773F 797B 773B 772 770 775G LRC 772G OEM 770G OEM 769D 769C 69D 773G OEM 785C 785D
COMPACTOR
CD10 CCS7 CD8
TRACK-TYPE LOADER
977K
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced