Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS Compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS Compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 40.6
Material Description: PVC
Standard Color: Black
Height (mm): 30.5
Length (in): 2.9
Material: PVC Plastic
Height (in): 1.2
Length (mm): 73.6
Width (in): 1.6
Units of MeasureUSMetric
Width (mm): 40.6
Material Description: PVC
Standard Color: Black
View More
Huolto edessä?
Me teemme sen helpoksi
Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS Compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
View More
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8N-0869
Units of Measure
USMetric
Width (mm): 40.6
Material Description: PVC
Standard Color: Black
Height (mm): 30.5
Length (in): 2.9
Material: PVC Plastic
Height (in): 1.2
Length (mm): 73.6
Width (in): 1.6
View More
Huolto edessä?
Me teemme sen helpoksi
Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 320D2 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 318B N 325 LN 320D FM RR 336D LN 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D2 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 320-A 340D L 219 330F L 317B LN 329F L 335F LCR 385C L MH 315F LCR 245 329D2 L 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L 385C FS 345B 345C 345D 307 349F L 385C L 219D 317 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM
135H 130G 16H NA 120H 120G 120B 120M 163H 163H NA 120H NA 135H NA 140H ES 12H NA 120H ES 140H NA 24H 24M 160H 160G 160M 12H ES 14H NA 120 GC 140B 140M 140H 140G 143H 140 GC 160H ES 16M 16H 16G 14M 14H 14G 12H 12G 12M 160H NA
ROTARY CUTTER
RC7
HYDRAULIC SHOVEL
6015 6040 6030 6060 6015B
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3B D4G D4H D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6D D6R D6T D6M D6N D6K D6E D6G D6H D7E D4E SR D7R XR D6T LGP D6T XW D6T XL D5C III D8GC D7R D7G D7H D8T D8R D8K D8L D8N D9T D9R D9L D9N D9H D5K XL D6D SR D6H II D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6K LGP D6R STD D4H XL D7R II D3K LGP D6R II D5R2 D6G SR D6GC D6R XL D4C III D6K XL D6G2 XL D7E LGP D5K LGP D6R III D4H III 30/30 D3K XL D9 D5 D8 D4K LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.