Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Material Description: EPDM rubber is capable of service temperatures of -55 to 121C and is resistant to air, water and glycol based fluids such as engine coolant and diesel exhaust fluid. EPDM rubber is not recommended in applications that require resistance to fuel oils, gasoline, diesel fuel and lubricants.
Overall Width (mm): 77
Seal/O-Ring Type: PIP
Overall Length (mm): 77
Units of MeasureUSMetric
Cross Section Height (mm): 7.6
Cross Section Height (in): 0.3
Cross Section Width (mm): 3.5
View More
Compatible Models
Compatible Models
Generator
SR4B
Underground Art Truck
AD22
Truck Engine
3126BC11C13
Shovel Logger
345C
Power Module
OEM POWER
Wheel Tractor-Scraper
627K627623621627K LRC632623K LRC623K621K
Load Haul Dump
R1600GR1600HR1700GR1700
Load, Haul, Dump
R1700K
Material Handler
MH3260
Oem Solutions
3412C
Motor Grader
18M314M316141816M16M314M-314M16GC
Track-Type Tractor
D8N
Underground Articulated Truck
AD22
Excavator
352F349349F LXE349D L349D2 L352355345C L349E L345D L VG349E L VG352F XE VG345C345D345D L349F L349D2352F-VG345C MH349D349E349F352 UHD
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 229-8810
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 229-8810
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Material Description: EPDM rubber is capable of service temperatures of -55 to 121C and is resistant to air, water and glycol based fluids such as engine coolant and diesel exhaust fluid. EPDM rubber is not recommended in applications that require resistance to fuel oils, gasoline, diesel fuel and lubricants.
Overall Width (mm): 77
Seal/O-Ring Type: PIP
Overall Length (mm): 77
View More
Compatible Models for part number 229-8810
GENERATOR
SR4B
UNDERGROUND ART TRUCK
AD22
TRUCK ENGINE
3126B C11 C13
SHOVEL LOGGER
345C
POWER MODULE
OEM POWER
WHEEL TRACTOR-SCRAPER
627K 627 623 621 627K LRC 632 623K LRC 623K 621K
LOAD HAUL DUMP
R1600G R1600H R1700G R1700
LOAD, HAUL, DUMP
R1700K
MATERIAL HANDLER
MH3260
OEM SOLUTIONS
3412C
MOTOR GRADER
18M3 14M3 16 14 18 16M 16M3 14M-3 14M 16GC
TRACK-TYPE TRACTOR
D8N
UNDERGROUND ARTICULATED TRUCK
AD22
EXCAVATOR
352F 349 349F LXE 349D L 349D2 L 352 355 345C L 349E L 345D L VG 349E L VG 352F XE VG 345C 345D 345D L 349F L 349D2 352F-VG 345C MH 349D 349E 349F 352 UHD
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
CX31-P600 CX31-C13I
MOBILE HYD POWER UNIT
345D 345C 349D L 349E L HVG 349E 349D2 352FMHPU 345C L