A Retaining Washer is used to keep components of an assembly in place. It is also known as an anti-loss washer or retention washer. These Washers are designed to fit with shafts or yokes that are subjected to vibration or other forces that could cause them to move or come loose.
Attributes: Prevents excess movement of the components Provides reliable retention for the components Direct hardened to increase the strength and wear resistance.
Applications: A Retaining Washer is used to reduce the risk of loosening components due to embedment in the Bevel Gear, Differential, and Fan Drive, this is widely used in Cat® 561C, 572C, 572D, 572E, 572F, 572G, 583C, 583E, 583H, 583K, 594 and 594H Pipelayer, 815, 825B, 825C, 825G, 825H, 825K and 835 Compactor, 824B and 834 Wheel Type Tractor (For Dozer), 910, 910E, 910F, 922A, 922B, 922B, 926, 926E, 936, 936E, 950, G910, IT12 and IT12B, IT12F Wheel Loader, 931, 931B, 931C, 931X, 933, 935B, 935C, 935X, 939, 941, 951, 951B and 951C Track Loader, 951B, D3, D3B, D3C, D3X, D4B, D4C, D4D, D4E, D4X, D5, D5B, D5C, D5E and D6C Track Type Tractor, D346, D348, D349, D375D, D379A, D379B, D379B, D397D, D398A, D398B, G346, G348, G349, G379A and G398A Engine (Piston), D379B and D398B Generator Set.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Retaining Washer is used to keep components of an assembly in place. It is also known as an anti-loss washer or retention washer. These Washers are designed to fit with shafts or yokes that are subjected to vibration or other forces that could cause them to move or come loose.
Attributes: Prevents excess movement of the components Provides reliable retention for the components Direct hardened to increase the strength and wear resistance.
Applications: A Retaining Washer is used to reduce the risk of loosening components due to embedment in the Bevel Gear, Differential, and Fan Drive, this is widely used in Cat® 561C, 572C, 572D, 572E, 572F, 572G, 583C, 583E, 583H, 583K, 594 and 594H Pipelayer, 815, 825B, 825C, 825G, 825H, 825K and 835 Compactor, 824B and 834 Wheel Type Tractor (For Dozer), 910, 910E, 910F, 922A, 922B, 922B, 926, 926E, 936, 936E, 950, G910, IT12 and IT12B, IT12F Wheel Loader, 931, 931B, 931C, 931X, 933, 935B, 935C, 935X, 939, 941, 951, 951B and 951C Track Loader, 951B, D3, D3B, D3C, D3X, D4B, D4C, D4D, D4E, D4X, D5, D5B, D5C, D5E and D6C Track Type Tractor, D346, D348, D349, D375D, D379A, D379B, D379B, D397D, D398A, D398B, G346, G348, G349, G379A and G398A Engine (Piston), D379B and D398B Generator Set.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Outer Diameter (in): 2.19
Outer Diameter (mm): 55.56
Thickness (in): 0.3
Thickness (mm): 7.54
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Outer Diameter (in): 2.19
Outer Diameter (mm): 55.56
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12
Vehicular Engine
D346D348
Track Loader
939933931C II931931B935C931C935B935C II
Soil Compactor
825G II825H825G825C825B815
Wheel Dozer
834824B
Winch
53
Backhoe
931D3
Wheel Loader
G910
Compact Wheel Loader
910
Track-Type Tractor
D4C IIID3BD3CD4C IID4BD5C IIID3D5D4CD4DD4ED4E SRD5BD5CD3C IID5ED3C III
Gen Set Engine
D379BD398B
Ripper
34
Pipelayer
572G583K583H594H561C594
Industrial Engine
D398D348D349D346D398BD379D379B
Gas Engine
G398G379AG379
Bulldozer
4P825D5C PATLGP3S5A PAT3PD5C PAT4A
View More
Integrated Toolcarrier
IT12
Warranty Information
Return Policy
Parts diagram for 2K-1722
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2K-1722
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2K-1722
A Retaining Washer is used to keep components of an assembly in place. It is also known as an anti-loss washer or retention washer. These Washers are designed to fit with shafts or yokes that are subjected to vibration or other forces that could cause them to move or come loose.
Attributes: Prevents excess movement of the components Provides reliable retention for the components Direct hardened to increase the strength and wear resistance.
Applications: A Retaining Washer is used to reduce the risk of loosening components due to embedment in the Bevel Gear, Differential, and Fan Drive, this is widely used in Cat® 561C, 572C, 572D, 572E, 572F, 572G, 583C, 583E, 583H, 583K, 594 and 594H Pipelayer, 815, 825B, 825C, 825G, 825H, 825K and 835 Compactor, 824B and 834 Wheel Type Tractor (For Dozer), 910, 910E, 910F, 922A, 922B, 922B, 926, 926E, 936, 936E, 950, G910, IT12 and IT12B, IT12F Wheel Loader, 931, 931B, 931C, 931X, 933, 935B, 935C, 935X, 939, 941, 951, 951B and 951C Track Loader, 951B, D3, D3B, D3C, D3X, D4B, D4C, D4D, D4E, D4X, D5, D5B, D5C, D5E and D6C Track Type Tractor, D346, D348, D349, D375D, D379A, D379B, D379B, D397D, D398A, D398B, G346, G348, G349, G379A and G398A Engine (Piston), D379B and D398B Generator Set.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2K-1722
Units of Measure
USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Outer Diameter (in): 2.19
Outer Diameter (mm): 55.56
Thickness (in): 0.3
Thickness (mm): 7.54
View More
Compatible Models for part number 2K-1722
INTEGRATED TOOLCARRIER
IT12
VEHICULAR ENGINE
D346 D348
TRACK LOADER
939 933 931C II 931 931B 935C 931C 935B 935C II
SOIL COMPACTOR
825G II 825H 825G 825C 825B 815
WHEEL DOZER
834 824B
WINCH
53
BACKHOE
931 D3
WHEEL LOADER
G910
COMPACT WHEEL LOADER
910
TRACK-TYPE TRACTOR
D4C III D3B D3C D4C II D4B D5C III D3 D5 D4C D4D D4E D4E SR D5B D5C D3C II D5E D3C III
GEN SET ENGINE
D379B D398B
RIPPER
3 4
PIPELAYER
572G 583K 583H 594H 561C 594
INDUSTRIAL ENGINE
D398 D348 D349 D346 D398B D379 D379B
GAS ENGINE
G398 G379A G379
BULLDOZER
4P 825 D5C PATLGP 3S 5A PAT 3P D5C PAT 4A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.