Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 333-0773
Units of Measure
USMetric
Inside Diameter (mm): 39
Inside Diameter (in): 1.53
Outside Diameter (mm): 48
Outside Diameter (in): 1.87
Overall Length (mm): 18
Overall Length (in): 0.72
Material: STEEL,Carbon Steel
Type: STRAIGHT SLEEVE
View More
Compatible Models for part number 333-0773
GENERATOR
SR5 SR4B XQP500
GENERATOR SET
C18 GEN SET C18 GEN SE XQ425 DE1400 D1250 C15 I6 DE600SGC C9 DG400 DE500 C27 C15 GEN SE DE1000S D550GC DE605GC C32 C15 GENSET C13 XQ375 D450GC DE630 DG450 DE500SGC C32 GEN SET DE1500 C18 GENSET DG500 DE715GC DE660GC DE1250S C18 I6 D1000 DE1250 D600 GC C18 C15 C32 GENSET DG350 D800 D500GC
HEX BASED SPL SOLUTION
352F OEM
ENGINE
C15 C18
LOAD HAUL DUMP
R2900 XE
PETROLEUM ENGINE
C15 C18 C27
PETROLEUM GEN SET
C27 C15
GEN SET ENGINE
DE1100 C15 GEN SE DE800S POWER SYS
ENGINE - INDUSTRIAL
C15
INDUSTRIAL ENGINE
3412 C27 C18 C15
EXCAVATOR
352F 349F L 349F LXE 352F-VG 349E L 349E L VG 352F XE VG 349E 349F
MOBILE HYD POWER UNIT
349E L HVG 349E TH43-C18 352FMHPU
PETROLEUM PACKAGE
TH48-E80 CX35-C18I CX31-C18I
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 39
Inside Diameter (in): 1.53
Outside Diameter (mm): 48
Outside Diameter (in): 1.87
Overall Length (mm): 18
Overall Length (in): 0.72
Material: STEEL,Carbon Steel
Type: STRAIGHT SLEEVE
Units of MeasureUSMetric
Inside Diameter (mm): 39
Inside Diameter (in): 1.53
Outside Diameter (mm): 48
View More
Compatible Models
Compatible Models
Generator
SR5SR4BXQP500
Generator Set
C18 GEN SETC18 GEN SEXQ425DE1400D1250C15 I6DE600SGCC9DG400DE500C27C15 GEN SEDE1000SD550GCDE605GCC32C15 GENSETC13 XQ375D450GCDE630DG450DE500SGCC32 GEN SETDE1500C18 GENSETDG500DE715GCDE660GCDE1250SC18 I6D1000DE1250D600 GCC18C15C32 GENSETDG350D800D500GC
Hex Based Spl Solution
352F OEM
Engine
C15C18
Load Haul Dump
R2900 XE
Petroleum Engine
C15C18C27
Petroleum Gen Set
C27C15
Gen Set Engine
DE1100C15 GEN SEDE800SPOWER SYS
Engine - Industrial
C15
Industrial Engine
3412C27C18C15
Excavator
352F349F L349F LXE352F-VG349E L349E L VG352F XE VG349E349F