Description: Spacers like 351-2196 are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.
Attributes: • Steel spacer • Outside Diameter: 88mm (3.46 in) • Inside Diameter: 39mm (1.54 in) • Length: 62.3mm (2.45 in) • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Cat bolts, nuts, spacers and washers are designed to work together as a system for maximum clamping force
Application: Cat spacers, bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Spacers like 351-2196 are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.
Attributes: • Steel spacer • Outside Diameter: 88mm (3.46 in) • Inside Diameter: 39mm (1.54 in) • Length: 62.3mm (2.45 in) • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Cat bolts, nuts, spacers and washers are designed to work together as a system for maximum clamping force
Application: Cat spacers, bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 3 (V-ring Seal)
Diameter (mm): 76 (V-ring Seal)
Inside Diameter (in): 1.54
Inside Diameter (mm): 39
Material: Steel,Carbon Steel
Outside Diameter (in): 3.46
Outside Diameter (mm): 88
Overall Height (in): 0.70
Overall Length (mm): 18
Units of MeasureUSMetric
Diameter (in): 3 (V-ring Seal)
Diameter (mm): 76 (V-ring Seal)
Inside Diameter (in): 1.54
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
C18 GEN SETC18 GEN SEXQ425C15 I6DE600SGCC9DG400DE500C15 GEN SED550GCDE605GCC15 GENSETC13 XQ375D450GCDE630DG450DE500SGCC9.3C18 GENSETDG500DE715GCDE660GCC18 I6D600 GCC18C15DG350D500GC
Description: Spacers like 351-2196 are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.
Attributes: • Steel spacer • Outside Diameter: 88mm (3.46 in) • Inside Diameter: 39mm (1.54 in) • Length: 62.3mm (2.45 in) • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Cat bolts, nuts, spacers and washers are designed to work together as a system for maximum clamping force
Application: Cat spacers, bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 351-2196
Units of Measure
USMetric
Diameter (in): 3 (V-ring Seal)
Diameter (mm): 76 (V-ring Seal)
Inside Diameter (in): 1.54
Inside Diameter (mm): 39
Material: Steel,Carbon Steel
Outside Diameter (in): 3.46
Outside Diameter (mm): 88
Overall Height (in): 0.70
Overall Length (mm): 18
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
C18 GEN SET C18 GEN SE XQ425 C15 I6 DE600SGC C9 DG400 DE500 C15 GEN SE D550GC DE605GC C15 GENSET C13 XQ375 D450GC DE630 DG450 DE500SGC C9.3 C18 GENSET DG500 DE715GC DE660GC C18 I6 D600 GC C18 C15 DG350 D500GC
ENGINE
C15 C18 C13B C9.3
LOAD HAUL DUMP
R2900 XE
PETROLEUM ENGINE
C15 C18 3512E
OEM SOLUTIONS
TR35E44-C9.3BL
ROTARY CUTTER
RC20
PETROLEUM GEN SET
C15
GEN SET ENGINE
C15 GEN SE POWER SYS
TRANSMISSION
TR35
ENGINE - INDUSTRIAL
C15 3516B
INDUSTRIAL ENGINE
C9.3B C18 C13 C15 C9.3
TRUCK
785G
POWERTRAIN
TR35E44-C9.3B
MOBILE HYD POWER UNIT
TH43-C18
PETROLEUM PACKAGE
TH48-E80 CX35-C18I CX31-C18I
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.