NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits8N-1725: 93.5mm Long Battery Terminal Cover
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
8N-1725: 93.5mm Long Battery Terminal Cover
8N-1725: 93.5mm Long Battery Terminal Cover

Cat® Terminal Cover for a protective enclosure for electrical terminals ensures safety and prevents accidental contact, ideal for electrical connections

Brand: Cat

Product Images
8N-1725: 93.5mm Long Battery Terminal Cover
8N-1725: 93.5mm Long Battery Terminal Cover
8N-1725: 93.5mm Long Battery Terminal Cover
8N-1725: 93.5mm Long Battery Terminal Cover
8N-1725: 93.5mm Long Battery Terminal Cover

Cat® Terminal Cover for a protective enclosure for electrical terminals ensures safety and prevents accidental contact, ideal for electrical connections

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat terminal covers protect battery terminals from corrosion and shorting, and identify battery terminal polarity. Cat service and replacement parts allow easy field service of heavy duty equipment.

Attributes:
• Material: PVC
• Color: Red
• RoHS Compliant
• Provides protection from shorts and shock
• Highly durable

Application:
Used on positive battery terminals, in electrical systems of heavy duty equipment.

Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat terminal covers protect battery terminals from corrosion and shorting, and identify battery terminal polarity. Cat service and replacement parts allow easy field service of heavy duty equipment.

Attributes:
• Material: PVC
• Color: Red
• RoHS Compliant
• Provides protection from shorts and shock
• Highly durable

Application:
Used on positive battery terminals, in electrical systems of heavy duty equipment.

Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Standard Color: Red
Material Description: PVC
Width (mm): 46
Height (mm): 35
Length (in): 2.56
Material: PVC Plastic
Length (mm): 93.5
Width (in): 2.36
Height (in): 1.37
Units of MeasureUSMetric
Standard Color: Red
Material Description: PVC
Width (mm): 46
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models
Generator
SR4BWEGSR4
Integrated Toolcarrier
IT12IT28IT18IT12BIT14FIT38HIT38GIT14GIT14BIT38FIT62GIT62HIT14G2IT24FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G II
Wheel Tractor-Scraper
627623621637632631623K LRC631K637K627K LRC623K621K627K657651
Wheel Harvester
550B570B560B580B550570580
Track Skidder
527D4HTSK IID5HTSK IID4HTSK III
Wheel Skidder
518C535D545D528B525D518528555D530B508
Mini Hyd Excavator
304C CR303C CR307.5305C CR307-A305.5303.5303.5C303.5D301.8307D307C307B301.6301.5305.5D308D308C308.5304D CR304305303308309306306.5305D CR310304.5
Track Feller Buncher
1190229013902491TK732TK1051TK722TK721TK752TK751TK7411290T23902391TK7115115225211190T1090532541551552
Underground Articulated Truck
AD22
Water Fording Tractor
D7R II
Excavator
330 L345B II349D L320-A L215B325B L320-A S215C320-A N215D324D375-A L315D L325-A374F L322N322-A LN312-A322B322C385C FS345B345C321B345D307385C L219D325D L330 LN313374D L314E CR330C FM325B349D350 L325C325D345B L330-A L329D LN231DM325D MH318D2 L312E L320D RR313F L326D2 L385B385C345D L320N320B320C320D235B235C235D314E LCR365C L345B II MH365C365B320C L325D FM LL312F GC390D318B N390F325 LN320D FM RR350-A325D FM325B LN349D2315-A L330C L320B LU320B LL313D2 LGP312D2 GC313 GC324D FM349D2 L318F L329D330-A317 N330C LN395325D MH313F LGC330-A LN365B II324D LN374329D2330C MH345C MH316F L312E312F312B312D322B LN326D L311B330D2325C L225B225D3101330B LN312B L311-A330-A L316FM325C320D LRR365C L MH315B315C312D2 L350-A L229D322-A324D L313F313B313D312D2312D L322B L324D FM LL317-A374F345C L325-A L322 L330D2 L317-A N314F CR313F GC315-A320B FM LL320B S320B N320B L245D315B FM L330B330C245B390F L320 L365B LM325D L MH320B U325-A FM LMH3295313D2 GC390D L319D LN325C FM330B L326D2319D L325 L313D2-GC313D2317B L307-A322-A L322-A N318E L229225325-A LN329D L235319D320C FM319C318C318F322 LN318B345D L VG320-A219317B LN315B L385C L MH375-A316E L315F LCR245329D2 L322C FM
Multi Terrain Loader
267B247B247B3287B277B257B3257B267257287277247
Compact Track Loader
259B3
Wheel Tractor
623G623H623E623F621E621F621G621H621S627G627H627E627F651E631K615C II631E631G621K OEM615611651657E657G615C637G613C637E637K
Hex Based Spl Solution
330D2
Hydraulic Control
163143153141140
Track Loader
973C973D953B953C953D977L983B963973943953963D963B963C
Petroleum Transmission
CX38-P892
Soil Compactor
815B815F825H825G825C815F II825G II
Petroleum Engine
C9C73512C15C13C18C113512C3512B
Backhoe Loader
438B416426428436B438436446416B426B446D446B428B
Wheel Dozer
854G854K834G834H834B814B814F844H844854824H824G824C814F II824G II
Landfill Compactor
826G II816F II826C826G826H836H836G816B816F
Petroleum Gen Set
G3306BC27C15C32
Telehandler
TH103TH62TH63TH82TH83TH210TH215
Compact Wheel Loader
910906910G910F910E914G2914G
Wheel Loader
960F962H962GG926G910988B988G988H988FG916966D966C966F966EG936966H966G966R924F924H924G928F926E928H928G988F II950G II928HZ994990993916920980G II926936980K HLG950B/950E924GZ924HZ990H938G II993K992D992C992G992K994D970F966G II972G972H950B950E950G950F950H930G930H930R930T936E936F962G II938G938F938H990 II918F980F II966F II972G II980C980F980H980G980K980M982M950F II
Soil Stabilizer
SS-250BSS-250
Forwarder
584584HD
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
D250ED400E IID300E II725C2D400E740 GC730C725740735C735B730735 OEM735725C730C2D250E IID350ED350E IID300E740C740B745C
Wheeled Excavator
W330BW345C MHM318DM315DM316DM313DM322D MHM325C MHM318D MHM322DW345B IIM325B
Engine - Industrial
LD700E3406B3561B
Pneumatic Compactor
PS-200BPS-500PF-300CPF-300BPS-150CPS-150BPS-300BPS-300CPS-360BPS-360CPF-290B
Industrial Engine
31263126B3116311433043306C-12C-15C-10C-163508C7C93306BG3520HDG603304B3412E3412CC32C27C1834563176C3176B341234063508B3516B3406E3406C3408E3408B3408CC9.3BD333C3196C-9C11C13C15D330C
Wheel Scraper
621E627G627F627E657G657E637K637E637G637D
Quarry Truck
775D775B773E771D771C772G770G
Logger
322C227
Tractor
784C784B768C772B776776D776C776B
Gas Engine
G3304G3306G3512HG3512EG3412G3408BG3516JG3516EG3408G3406G3516CG3516BG3306BG3520BG3508JG3508BG3512G3516G3508
Bulldozer
10SU10C11U10S10U9SU11SU8S8U9U5A5P5S6A6S8A4A
Feller Buncher
FB518
Underground Art Truck
AE40AE40 IIAD45BAD60AD55AD63AD30AD45AD40AD22AD55B
Shovel Logger
345C
Power Module
C32XQG135
Load Haul Dump
R1600GR1600HR1700 IIR1300R1600R2900R1300G IIR1700GR3000HR2900GR1300G
Off Highway Truck
777G785D3508B772770777773
Material Handler
MH3295M325D L MHM325D MH
Winch
55595859N59L58L
Motor Grader
135H120M 2130G140K 2140M 3140M 2135H NA140H ES12M 3 AWD12H NA120H ES140H NA160M 3 AWD24H160K160H160G160M140M 3 AWD16H NA14M-312H ES14H NA120H120G120B161418120K140B163H140M140K140H140G143H12M 312M 2140 GC163H NA160M 2160M 3120H NA18M3160H ES16M16016H16G14L15014M14014H14G12H12G12M12K14M3120160H NA16M3120K 2
Track-Type Tractor
D6G2 LGPD10D8 GCD5R LGPD6R IID3BD4HD5R2D4ED5BD5MD5ND5HD5ED6E SRD6DD6N XLD6RD6TD6MD6ND6KD6ED6GD6HD7ED6G SRD6N LGPD4E SRD7R XRD6GCD6R XLD8GCD5R XLD7RD7GD7HD8TD8RD8KD8LD8ND6K XLD9RD9LD9ND9HD6G2 XLD6R LGPD7E LGPD6D SRD6R IIID9 GCD4H III30/30D6N OEMD9D5D8D10ND10RD11ND11RD11TD6H XLD6H XRD7R LGPD5H XLD7G2D6K LGPD6R STDD8R IIDEUCED4H XLD7R II
Knuckleboom Loader
559C559D2384D2384C579C579D2484D2484C
Asphalt Paver
AP1055BG-240CAP-900BBG-260CBG1000EBG-2455CAP-1000BAP-1000EAP-1000FBG-230AP-200BAP-800AP-1050BAP-800CAP-800BAP-650BAP-1050BG1055EAP-1055BAP-1055FAP-1055EAP-1000BG-225CBG-245CAP1000
Marine Engine
3516B3512B3126B3508B
Marine Auxiliary
3516B3512B3508B
Pipelayer
578561N561M561DPL61583K572R572G571G589594H
Stabilizer Mixer
SM-350
Mining Excavator
5230B513052305130B
Front Shovel
235C385C50805090B
Vibratory Compactor
CS-431CCP-533DCP-533CCP-533ECS-323CCS-433CCP-663ECS-653CS-643CB-534CCB-534BCB-535BCB-634CB-536DCB-64CB-54CB-214ECB-214CCB-214DCB-434BCB-434CCB-434CB-334E XWCP-643CS-583CCS-583DCP-653CB-34 XWCB-34CB-14CS-563CCS-563DCS-573CS-583CS-663ECS-531DCS-563CS-531CCS-533CS-531CP-433CCP-323CCS-533CCS-533DCS-533ECP-563DCP-563CCB-545CB-544CB-534CB-634CCC-34CB-224DCB-224ECB-224CCB-225ECB-334ECB-334DCB-225DCP-563CB-335ECB-335DCP-533CS-573CCS-573DCS-683E
Petroleum Package
TH48-E70CX35-P800CX31-C11ICX31-C9ICX31-C15ITH31-C9ICX31-C13ICX31-P600-TH35-C11ITH35-C13ITH35-C15ICX35-C18ICX31
Mobile Hyd Power Unit
329D L365C L390F330D2349D L385C L325C325D345D345C324D LN349D2345C L385C325D L330C
Power Package
C7
Generator Set
DE1400G3516G3512G350835083412CD1500G3306D500GCC7.1 GENC13GENSETDG500XQ230D400GC35163512D300GCC6.6D1250D550GCG3516BG3516CD1000G3516ED600 GCG3516H3508BC9C4.4D450GCDE1250S3516B GENC2.2D350GCC18 I63306BD250GCG3512EG3512HG3406G3412DG4003412C32 GEN SETC18C15C13C32 GENSETC15 I6DG2003456DG450DE1500DG125DE1000SC9 GEN SETDG100C7.1DG350C27C32DG175DG150D800DG50C15 GEN SEDG40DG45DG30G3412CC3.3DE1250G3520CG3520BG3520EG3520H3512C3512BDG80DG703406C3406EC1.5DG603516C3516B3516E
Reclaimer Mixer
RM400RM-350BRM-350RM-300RM-500RM-250C
Engine
G3516CG3516JG3516HG3406C32B INDUSTRIALG3520HC27 INDUSTRIAL
Locomotive Engine
C32
Ejector Truck
730CD400E II740B730C2 EJ740730
Cold Planer
PM-565BPR-1000PR-450CPM-465PM-201PR-1000CPM-565
Road Reclaimer
RR-250BRM400RM-350BRR-250
Engine - Machine
31163114C27330434083208
Gen Set Engine
3406C3406B3408B3408C3516B3512B341232083412CDE800S3408DE11003304B3306BG35123508B3116311433063304350835123516
Ripper
95395195594311105498
Skid Steer Loader
226B252B3226B3252B232B236B242B3216B236236B3248246242262252262B268B216242B228226246B248B216B3
Off-Highway Truck
D10R
Truck
775F775E775D777C777B777D777G777F785789793797770G793D793B793C772G773E773D773F797B773B772770777772G OEM789C789B770G OEM769D769C69D785C785D785B
Wheel Feller Buncher
TK370TK380HA870HA770543533
View More
Generator
SR4BWEGSR4
Warranty Information
Return Policy
Parts diagram for 8N-1725
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8N-17258N-1725
7N-52747N-5274
3S-60493S-6049
View All Parts
Frequently bought together
8N-1725
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7N-5274
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3S-6049
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8N-0869
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
159-8049
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1S-7251
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-1725
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8N-1725

Description:
Cat terminal covers protect battery terminals from corrosion and shorting, and identify battery terminal polarity. Cat service and replacement parts allow easy field service of heavy duty equipment.

Attributes:
• Material: PVC
• Color: Red
• RoHS Compliant
• Provides protection from shorts and shock
• Highly durable

Application:
Used on positive battery terminals, in electrical systems of heavy duty equipment.

View More
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8N-1725

Units of Measure

USMetric
Standard Color: Red
Material Description: PVC
Width (mm): 46
Height (mm): 35
Length (in): 2.56
Material: PVC Plastic
Length (mm): 93.5
Width (in): 2.36
Height (in): 1.37
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 8N-1725

GENERATOR

SR4B WEG SR4

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535D 545D 528B 525D 518 528 555D 530B 508

MINI HYD EXCAVATOR

304C CR 303C CR 307.5 305C CR 307-A 305.5 303.5 303.5C 303.5D 301.8 307D 307C 307B 301.6 301.5 305.5D 308D 308C 308.5 304D CR 304 305 303 308 309 306 306.5 305D CR 310 304.5

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 TK721 TK752 TK751 TK741 1290T 2390 2391 TK711 511 522 521 1190T 1090 532 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 375-A L 315D L 325-A 374F L 322N 322-A LN 312-A 322B 322C 385C FS 345B 345C 321B 345D 307 385C L 219D 325D L 330 LN 313 374D L 314E CR 330C FM 325B 349D 350 L 325C 325D 345B L 330-A L 329D LN 231D M325D MH 318D2 L 312E L 320D RR 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 235B 235C 235D 314E LCR 365C L 345B II MH 365C 365B 320C L 325D FM LL 312F GC 390D 318B N 390F 325 LN 320D FM RR 350-A 325D FM 325B LN 349D2 315-A L 330C L 320B LU 320B LL 313D2 LGP 312D2 GC 313 GC 324D FM 349D2 L 318F L 329D 330-A 317 N 330C LN 395 325D MH 313F LGC 330-A LN 365B II 324D LN 374 329D2 330C MH 345C MH 316F L 312E 312F 312B 312D 322B LN 326D L 311B 330D2 325C L 225B 225D 3101 330B LN 312B L 311-A 330-A L 316F M325C 320D LRR 365C L MH 315B 315C 312D2 L 350-A L 229D 322-A 324D L 313F 313B 313D 312D2 312D L 322B L 324D FM LL 317-A 374F 345C L 325-A L 322 L 330D2 L 317-A N 314F CR 313F GC 315-A 320B FM LL 320B S 320B N 320B L 245D 315B FM L 330B 330C 245B 390F L 320 L 365B L M325D L MH 320B U 325-A FM L MH3295 313D2 GC 390D L 319D LN 325C FM 330B L 326D2 319D L 325 L 313D2-GC 313D2 317B L 307-A 322-A L 322-A N 318E L 229 225 325-A LN 329D L 235 319D 320C FM 319C 318C 318F 322 LN 318B 345D L VG 320-A 219 317B LN 315B L 385C L MH 375-A 316E L 315F LCR 245 329D2 L 322C FM

MULTI TERRAIN LOADER

267B 247B 247B3 287B 277B 257B3 257B 267 257 287 277 247

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 621S 627G 627H 627E 627F 651E 631K 615C II 631E 631G 621K OEM 615 611 651 657E 657G 615C 637G 613C 637E 637K

HEX BASED SPL SOLUTION

330D2

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

973C 973D 953B 953C 953D 977L 983B 963 973 943 953 963D 963B 963C

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

815B 815F 825H 825G 825C 815F II 825G II

PETROLEUM ENGINE

C9 C7 3512 C15 C13 C18 C11 3512C 3512B

BACKHOE LOADER

438B 416 426 428 436B 438 436 446 416B 426B 446D 446B 428B

WHEEL DOZER

854G 854K 834G 834H 834B 814B 814F 844H 844 854 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

826G II 816F II 826C 826G 826H 836H 836G 816B 816F

PETROLEUM GEN SET

G3306B C27 C15 C32

TELEHANDLER

TH103 TH62 TH63 TH82 TH83 TH210 TH215

COMPACT WHEEL LOADER

910 906 910G 910F 910E 914G2 914G

WHEEL LOADER

960F 962H 962G G926 G910 988B 988G 988H 988F G916 966D 966C 966F 966E G936 966H 966G 966R 924F 924H 924G 928F 926E 928H 928G 988F II 950G II 928HZ 994 990 993 916 920 980G II 926 936 980K HLG 950B/950E 924GZ 924HZ 990H 938G II 993K 992D 992C 992G 992K 994D 970F 966G II 972G 972H 950B 950E 950G 950F 950H 930G 930H 930R 930T 936E 936F 962G II 938G 938F 938H 990 II 918F 980F II 966F II 972G II 980C 980F 980H 980G 980K 980M 982M 950F II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250E D400E II D300E II 725C2 D400E 740 GC 730C 725 740 735C 735B 730 735 OEM 735 725C 730C2 D250E II D350E D350E II D300E 740C 740B 745C

WHEELED EXCAVATOR

W330B W345C MH M318D M315D M316D M313D M322D MH M325C MH M318D MH M322D W345B II M325B

ENGINE - INDUSTRIAL

LD700E 3406B 3561B

PNEUMATIC COMPACTOR

PS-200B PS-500 PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C PS-360B PS-360C PF-290B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 3304 3306 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H DG60 3304B 3412E 3412C C32 C27 C18 3456 3176C 3176B 3412 3406 3508B 3516B 3406E 3406C 3408E 3408B 3408C C9.3B D333C 3196 C-9 C11 C13 C15 D330C

WHEEL SCRAPER

621E 627G 627F 627E 657G 657E 637K 637E 637G 637D

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

LOGGER

322C 227

TRACTOR

784C 784B 768C 772B 776 776D 776C 776B

GAS ENGINE

G3304 G3306 G3512H G3512E G3412 G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3508J G3508B G3512 G3516 G3508

BULLDOZER

10SU 10C 11U 10S 10U 9SU 11SU 8S 8U 9U 5A 5P 5S 6A 6S 8A 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

C32 XQG135

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R1300G II R1700G R3000H R2900G R1300G

OFF HIGHWAY TRUCK

777G 785D 3508B 772 770 777 773

MATERIAL HANDLER

MH3295 M325D L MH M325D MH

WINCH

55 59 58 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 120B 16 14 18 120K 140B 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 16M3 120K 2

TRACK-TYPE TRACTOR

D6G2 LGP D10 D8 GC D5R LGP D6R II D3B D4H D5R2 D4E D5B D5M D5N D5H D5E D6E SR D6D D6N XL D6R D6T D6M D6N D6K D6E D6G D6H D7E D6G SR D6N LGP D4E SR D7R XR D6GC D6R XL D8GC D5R XL D7R D7G D7H D8T D8R D8K D8L D8N D6K XL D9R D9L D9N D9H D6G2 XL D6R LGP D7E LGP D6D SR D6R III D9 GC D4H III 30/30 D6N OEM D9 D5 D8 D10N D10R D11N D11R D11T D6H XL D6H XR D7R LGP D5H XL D7G2 D6K LGP D6R STD D8R II DEUCE D4H XL D7R II

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 BG-240C AP-900B BG-260C BG1000E BG-2455C AP-1000B AP-1000E AP-1000F BG-230 AP-200B AP-800 AP-1050B AP-800C AP-800B AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055E AP-1000 BG-225C BG-245C AP1000

MARINE ENGINE

3516B 3512B 3126B 3508B

MARINE AUXILIARY

3516B 3512B 3508B

PIPELAYER

578 561N 561M 561D PL61 583K 572R 572G 571G 589 594H

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C 385C 5080 5090B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CP-533E CS-323C CS-433C CP-663E CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CB-536D CB-64 CB-54 CB-214E CB-214C CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583C CS-583D CP-653 CB-34 XW CB-34 CB-14 CS-563C CS-563D CS-573 CS-583 CS-663E CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CS-533D CS-533E CP-563D CP-563C CB-545 CB-544 CB-534 CB-634C CC-34 CB-224D CB-224E CB-224C CB-225E CB-334E CB-334D CB-225D CP-563 CB-335E CB-335D CP-533 CS-573C CS-573D CS-683E

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C11I CX31-C9I CX31-C15I TH31-C9I CX31-C13I CX31-P600- TH35-C11I TH35-C13I TH35-C15I CX35-C18I CX31

MOBILE HYD POWER UNIT

329D L 365C L 390F 330D2 349D L 385C L 325C 325D 345D 345C 324D LN 349D2 345C L 385C 325D L 330C

POWER PACKAGE

C7

GENERATOR SET

DE1400 G3516 G3512 G3508 3508 3412C D1500 G3306 D500GC C7.1 GEN C13GENSET DG500 XQ230 D400GC 3516 3512 D300GC C6.6 D1250 D550GC G3516B G3516C D1000 G3516E D600 GC G3516H 3508B C9 C4.4 D450GC DE1250S 3516B GEN C2.2 D350GC C18 I6 3306B D250GC G3512E G3512H G3406 G3412 DG400 3412 C32 GEN SET C18 C15 C13 C32 GENSET C15 I6 DG200 3456 DG450 DE1500 DG125 DE1000S C9 GEN SET DG100 C7.1 DG350 C27 C32 DG175 DG150 D800 DG50 C15 GEN SE DG40 DG45 DG30 G3412C C3.3 DE1250 G3520C G3520B G3520E G3520H 3512C 3512B DG80 DG70 3406C 3406E C1.5 DG60 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM-300 RM-500 RM-250C

ENGINE

G3516C G3516J G3516H G3406 C32B INDUSTRIAL G3520H C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM-565B PR-1000 PR-450C PM-465 PM-201 PR-1000C PM-565

ROAD RECLAIMER

RR-250B RM400 RM-350B RR-250

ENGINE - MACHINE

3116 3114 C27 3304 3408 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C DE800S 3408 DE1100 3304B 3306B G3512 3508B 3116 3114 3306 3304 3508 3512 3516

RIPPER

953 951 955 943 11 10 5 4 9 8

SKID STEER LOADER

226B 252B3 226B3 252B 232B 236B 242B3 216B 236 236B3 248 246 242 262 252 262B 268B 216 242B 228 226 246B 248B 216B3

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 775E 775D 777C 777B 777D 777G 777F 785 789 793 797 770G 793D 793B 793C 772G 773E 773D 773F 797B 773B 772 770 777 772G OEM 789C 789B 770G OEM 769D 769C 69D 785C 785D 785B

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert