The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 14.567
Size: J550
Rear Width (mm): 197.2
Front Width (in): 3.976
Front Width (mm): 101
Shape: Penetration Plus
Rear Width (in): 7.764
Series: CapSure J Series
Rear Height (mm): 164
Overall Length (mm): 370
Rear Height (in): 6.457
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 14.567
Size: J550
View More
Compatible Models
Compatible Models
Excavator
329D329F L329D L324D L326F L325F LCR324D326F
View More
Excavator
329D329F L329D L324D L326F L325F LCR324D326F
Warranty Information
Return Policy
Parts diagram for 460-8048
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 460-8048
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 460-8048
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 460-8048
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 14.567
Size: J550
Rear Width (mm): 197.2
Front Width (in): 3.976
Front Width (mm): 101
Shape: Penetration Plus
Rear Width (in): 7.764
Series: CapSure J Series
Rear Height (mm): 164
Overall Length (mm): 370
Rear Height (in): 6.457
View More
Compatible Models for part number 460-8048
EXCAVATOR
329D 329F L 329D L 324D L 326F L 325F LCR 324D 326F
View More
Related parts
365-4528: PIN KIT
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.