NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional4H-0002: Clutch Link Lever
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
4H-0002: Clutch Link Lever
4H-0002: Clutch Link Lever

Cat® Clutch Link Lever transmits force from the clutch pedal to engage or disengage the clutch plates, facilitating gear changes in a transmission

Brand: Cat

Product Images
4H-0002: Clutch Link Lever
4H-0002: Clutch Link Lever
4H-0002: Clutch Link Lever
4H-0002: Clutch Link Lever
4H-0002: Clutch Link Lever

Cat® Clutch Link Lever transmits force from the clutch pedal to engage or disengage the clutch plates, facilitating gear changes in a transmission

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Clutch Link Lever is designed with a sleeve and key mechanism within a transmission's clutch system. This lever is intricately crafted to transmit force effectively from the clutch pedal to the clutch sleeve. Its role is to precisely engage or disengage the clutch plates by operating the sleeve and key mechanism, allowing for seamless gear changes. When the clutch pedal is pressed, the lever facilitates the movement of the sleeve and key, which, in turn, modulates the clutch plates, either separating them to disengage the transmission or bringing them together to engage it. This action ensures smooth and controlled transitions between gears, enabling efficient and reliable operation.

Attributes:
• Enables or stops power transfer from the engine to external devices
• Connects to the PTO clutch mechanism.
• Durable construction for reliable operation

Applications:
This Clutch Link Lever is used to engage or disengage the clutch plate, enabling or stopping the power transfer from the engine to external devices.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Clutch Link Lever is designed with a sleeve and key mechanism within a transmission's clutch system. This lever is intricately crafted to transmit force effectively from the clutch pedal to the clutch sleeve. Its role is to precisely engage or disengage the clutch plates by operating the sleeve and key mechanism, allowing for seamless gear changes. When the clutch pedal is pressed, the lever facilitates the movement of the sleeve and key, which, in turn, modulates the clutch plates, either separating them to disengage the transmission or bringing them together to engage it. This action ensures smooth and controlled transitions between gears, enabling efficient and reliable operation.

Attributes:
• Enables or stops power transfer from the engine to external devices
• Connects to the PTO clutch mechanism.
• Durable construction for reliable operation

Applications:
This Clutch Link Lever is used to engage or disengage the clutch plate, enabling or stopping the power transfer from the engine to external devices.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Generator
SR4
Generator Set
351635123512B3508
Power Module
PM3516PM3512
Reclaimer Mixer
RM-300
Vehicular Engine
35163512
Engine
3516CG3406C13B3512C
Petroleum Engine
35123516CC15C13C18C11C9C7
Engine - Machine
3116311434083304
Gen Set Engine
330633043516B35083304B35123508B3516
Marine Auxiliary
3516B3512B3508B35123508
Marine Engine
D353E35163512D353CD353D3508C18D379AD379BD399D330C3508B3306B3512BD397D33043304BD375DD398AD398B3516B
Engine - Industrial
3406B
Industrial Engine
33043306C9.3B3176C3176B3412C18D333C3406E3406CD3423126D398B3126B3304B340631163512311431963412E3412C35163408E3408B3408CC-12C-15C-10C-16C7C93306B3508D3983456C-9C11C13C15C9.3D342CD330C
Gas Engine
G333CG398G399G3306BG379AG342CG3304G3306G3412G3408G3406G379
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 4H-0002
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4H-0002
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4H-0002

The Clutch Link Lever is designed with a sleeve and key mechanism within a transmission's clutch system. This lever is intricately crafted to transmit force effectively from the clutch pedal to the clutch sleeve. Its role is to precisely engage or disengage the clutch plates by operating the sleeve and key mechanism, allowing for seamless gear changes. When the clutch pedal is pressed, the lever facilitates the movement of the sleeve and key, which, in turn, modulates the clutch plates, either separating them to disengage the transmission or bringing them together to engage it. This action ensures smooth and controlled transitions between gears, enabling efficient and reliable operation.

Attributes:
• Enables or stops power transfer from the engine to external devices
• Connects to the PTO clutch mechanism.
• Durable construction for reliable operation

Applications:
This Clutch Link Lever is used to engage or disengage the clutch plate, enabling or stopping the power transfer from the engine to external devices.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4H-0002

We are still working on adding a specification for this part.

Compatible Models for part number 4H-0002

GENERATOR

SR4

GENERATOR SET

3516 3512 3512B 3508

POWER MODULE

PM3516 PM3512

RECLAIMER MIXER

RM-300

VEHICULAR ENGINE

3516 3512

ENGINE

3516C G3406 C13B 3512C

PETROLEUM ENGINE

3512 3516C C15 C13 C18 C11 C9 C7

ENGINE - MACHINE

3116 3114 3408 3304

GEN SET ENGINE

3306 3304 3516B 3508 3304B 3512 3508B 3516

MARINE AUXILIARY

3516B 3512B 3508B 3512 3508

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 C18 D379A D379B D399 D330C 3508B 3306B 3512B D397D 3304 3304B D375D D398A D398B 3516B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 C9.3B 3176C 3176B 3412 C18 D333C 3406E 3406C D342 3126 D398B 3126B 3304B 3406 3116 3512 3114 3196 3412E 3412C 3516 3408E 3408B 3408C C-12 C-15 C-10 C-16 C7 C9 3306B 3508 D398 3456 C-9 C11 C13 C15 C9.3 D342C D330C

GAS ENGINE

G333C G398 G399 G3306B G379A G342C G3304 G3306 G3412 G3408 G3406 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert