Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-5072
Units of Measure
USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
D6H XL D7R D6H XR D6T LGP D7H D6R III D8 D8T D8R D10T2 D8N D6H II D6R STD D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H D7E LGP D7E
ASPHALT PAVER
AP-1050B BG-245C
RIPPER
7 6 8
PIPELAYER
561N 561M 561H
FORESTRY PRODUCTS
548
HARVESTER HEAD
SAT323 SAT322 SAT318
MINING EXCAVATOR
5130 5230
WHEEL SCRAPER
637K
FRONT SHOVEL
5080
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 330-A L 320-A L 375-A L 325-A 350-A 325-A L 320-A 385B 330-A 330-A L 325 L 320B FM LL 375-A 350-A L 320B LL 320 L 365B L 350 L 365B
BULLDOZER
6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 8SU
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.