NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Bearings5P-3131: Radial Needle Roller Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
5P-3131: Radial Needle Roller Bearing
5P-3131: Radial Needle Roller Bearing

Cat®Radial Needle Roller And Cage Assembly (Planetary, Transmission)

Brand: Cat

Product Images
5P-3131: Radial Needle Roller Bearing
5P-3131: Radial Needle Roller Bearing
5P-3131: Radial Needle Roller Bearing
5P-3131: Radial Needle Roller Bearing
5P-3131: Radial Needle Roller Bearing

Cat®Radial Needle Roller And Cage Assembly (Planetary, Transmission)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds. Cat bearings have High strength cage and closer bar skew tolerances, it has High load carrying capacity and stiffness. Supports high rotational speeds. Lowest cross-section among rolling bearings. Non-separable unit for ease of handling and installation. Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds. Cat bearings have High strength cage and closer bar skew tolerances, it has High load carrying capacity and stiffness. Supports high rotational speeds. Lowest cross-section among rolling bearings. Non-separable unit for ease of handling and installation. Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 28.1
Height (mm): 25.3
Material: Alloy Steel
Inside Diameter (mm): 20.15
Inside Diameter (in): 0.79
Height (in): 0.99
Outside Diameter (in): 1.11
Units of MeasureUSMetric
Outside Diameter (mm): 28.1
Height (mm): 25.3
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12IT62G IIIT62GIT62HIT18BIT28IT28BIT18
Track Loader
933931C II931B935C931C935B935C II
Load Haul Dump
R1300GR1300R1300G II
Winch
5355
Backhoe
931D3
Track Skidder
527D5HTSK IID4HTSK III517
Compact Wheel Loader
910
Wheel Loader
G926916936EG910936FG916926960F962G II966966 GC950B/950E936966K XE950G II926E966CG936966H950B950E950G962H966L950F962G966K950H966M950K962K966R930R930T950F II
Track-Type Tractor
D4C IIID3BD3CD4C IID4BD5H XLD5D4CD5R2D6N OEMD3C IID5R XLD5MD5ND5HD5R LGPD6N LGPD4H IIID6N XLD6MD6ND4H XLD3C III
Ripper
35
Transmission-Military
CX28
Pipelayer
561N561M
Bulldozer
4P5A5P5S3P
View More
Integrated Toolcarrier
IT12IT62G IIIT62GIT62HIT18BIT28IT28BIT18
Warranty Information
Return Policy
Parts diagram for 5P-3131
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert