NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets6B-9886: Transmission Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets
6B-9886: Transmission Gasket
6B-9886: Transmission Gasket

Cat® 0.06" Thick Transmission Gasket

Brand: Cat

Product Images
6B-9886: Transmission Gasket
6B-9886: Transmission Gasket
6B-9886: Transmission Gasket
6B-9886: Transmission Gasket
6B-9886: Transmission Gasket

Cat® 0.06" Thick Transmission Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Transmission Gasket is a seal which fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver the performance and application.

Attributes:
• Provided with 4 mounting holes of diameter 13/32"
• Manufactured to precise specifications and are built for durability, reliability, productivity.
• Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.

Applications:
The Transmission Gasket is used for sealing in the surfaces of the Cage and the Cover in Direct drives, also used on applications where anti-vibration, packaging, noise and sound reduction are required.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Transmission Gasket is a seal which fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver the performance and application.

Attributes:
• Provided with 4 mounting holes of diameter 13/32"
• Manufactured to precise specifications and are built for durability, reliability, productivity.
• Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.

Applications:
The Transmission Gasket is used for sealing in the surfaces of the Cage and the Cover in Direct drives, also used on applications where anti-vibration, packaging, noise and sound reduction are required.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Fiber Gasket Gasket,Rubber & Cork, Rubber & Fiber Gasket
Material: Fiber Gasket Gasket,Rubber & Cork, Rubber & Fiber Gasket
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6G SRD6F SRD6D SRD6E SRD6CD6D
Ripper
97765
Hydraulic Control
143141163153140
Bulldozer
6S6A
View More
Track-Type Tractor
D6G SRD6F SRD6D SRD6E SRD6CD6D
Warranty Information
Return Policy
Parts diagram for 6B-9886
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6B-9886
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6B-9886

The Transmission Gasket is a seal which fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver the performance and application.

Attributes:
• Provided with 4 mounting holes of diameter 13/32"
• Manufactured to precise specifications and are built for durability, reliability, productivity.
• Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.

Applications:
The Transmission Gasket is used for sealing in the surfaces of the Cage and the Cover in Direct drives, also used on applications where anti-vibration, packaging, noise and sound reduction are required.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6B-9886
Material: Fiber Gasket Gasket,Rubber & Cork, Rubber & Fiber Gasket
View More
Compatible Models for part number 6B-9886

TRACK-TYPE TRACTOR

D6G SR D6F SR D6D SR D6E SR D6C D6D

RIPPER

977 6 5

HYDRAULIC CONTROL

143 141 163 153 140

BULLDOZER

6S 6A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert