NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins7V-9791: 55.80mm Long Cross Hole Clevis Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
7V-9791: 55.80mm Long Cross Hole Clevis Pin
7V-9791: 55.80mm Long Cross Hole Clevis Pin

Cat® Cross Hole Clevis Pin

Brand: Cat

Product Images
7V-9791: 55.80mm Long Cross Hole Clevis Pin
7V-9791: 55.80mm Long Cross Hole Clevis Pin
7V-9791: 55.80mm Long Cross Hole Clevis Pin
7V-9791: 55.80mm Long Cross Hole Clevis Pin
7V-9791: 55.80mm Long Cross Hole Clevis Pin

Cat® Cross Hole Clevis Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.

Attributes:
• Pin Type: Cross hole
• Material: Steel
• Pin Diameter: 12.55 mm (0.494 in)
• Head Diameter: 15.9 mm (0.625 in)
• Pin Length: 51.8 mm (2.039 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.

Attributes:
• Pin Type: Cross hole
• Material: Steel
• Pin Diameter: 12.55 mm (0.494 in)
• Head Diameter: 15.9 mm (0.625 in)
• Pin Length: 51.8 mm (2.039 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Cross hole
Material Description: Steel
Pin Diameter (mm): 12.55
Head Diameter (mm): 15.9
Length (mm): 51.8
Pin Diameter (in): 0.494
Head Diameter (in): 0.625
Length (in): 2.039
Material: Alloy Zinc,Low Alloy Steel
Pin Length (mm): 51.8
Units of MeasureUSMetric
Pin Type: Cross hole
Material Description: Steel
Pin Diameter (mm): 12.55
View More
Compatible Models
Compatible Models
Paving Compactor
CC2.7CB2.7CB2.5CB-22B
Wheel Tractor
623H621K OEM621H627H631K637K651
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38G IIIT38HIT38G
Wheel Tractor-Scraper
627K631K627623621637627K LRC632631637K657651623K LRC623K621K
Reclaimer Mixer
RM400
Soil Compactor
825G
Load Haul Dump
R1300GR1300G IIR1300
Wheel Dozer
824G
Cold Planer
PM820PM825PM822PM620PM622
Landfill Compactor
826G
Wheel Loader
980 XE962M Z962982XE980K HLG972G966972H972K972M972972L950M Z972 XE966 XE966XE966K XE980982950G II950G962H962G950H950K962L962K950M950L962M972G II972M XE938G II980G II966M XE980XE962G II980H980G980L980K972XE980M938G938H966H966G966L966K966M966G II950982 XE982M
Asphalt Compactor
CC2.7 GCCB2.5 GCCB2.7 GCCB22B
Road Reclaimer
RM400
Wheel Skidder
518508
Utility Compactor
CC2.6CC2.7CB4.4CB4.0CC2.7 GCCB2.5 GCCB2.7CB2.5CB2.9CB2.7 GC
Off-Highway Truck
D10R
Wheel Scraper
637K
Truck
775F777C777B777D777F773F
Compactor
CB-34B XWCC-24BCB-32BCC-34BCB-24BCB-36BCB-22BCB-34B
Vibratory Compactor
CC4.0CB4.0CB4.4
View More
Paving Compactor
CC2.7CB2.7CB2.5CB-22B
Warranty Information
Return Policy
Parts diagram for 7V-9791
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7V-97917V-9791
3J-19073J-1907
6V-83976V-8397
View All Parts
Frequently bought together
7V-9791
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3B-8489
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7V-9791
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7V-9791

Description:
A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.

Attributes:
• Pin Type: Cross hole
• Material: Steel
• Pin Diameter: 12.55 mm (0.494 in)
• Head Diameter: 15.9 mm (0.625 in)
• Pin Length: 51.8 mm (2.039 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7V-9791

Units of Measure

USMetric
Pin Type: Cross hole
Material Description: Steel
Pin Diameter (mm): 12.55
Head Diameter (mm): 15.9
Length (mm): 51.8
Pin Diameter (in): 0.494
Head Diameter (in): 0.625
Length (in): 2.039
Material: Alloy Zinc,Low Alloy Steel
Pin Length (mm): 51.8
View More
Compatible Models for part number 7V-9791

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K 651

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38H IT38G

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

RECLAIMER MIXER

RM400

SOIL COMPACTOR

825G

LOAD HAUL DUMP

R1300G R1300G II R1300

WHEEL DOZER

824G

COLD PLANER

PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

826G

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 972G 966 972H 972K 972M 972 972L 950M Z 972 XE 966 XE 966XE 966K XE 980 982 950G II 950G 962H 962G 950H 950K 962L 962K 950M 950L 962M 972G II 972M XE 938G II 980G II 966M XE 980XE 962G II 980H 980G 980L 980K 972XE 980M 938G 938H 966H 966G 966L 966K 966M 966G II 950 982 XE 982M

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

ROAD RECLAIMER

RM400

WHEEL SKIDDER

518 508

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K

TRUCK

775F 777C 777B 777D 777F 773F

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert