NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type7X-4792: 73mm Inner Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type
7X-4792: 73mm Inner Diameter Lip Type Seal
7X-4792: 73mm Inner Diameter Lip Type Seal

Cat® 73mm Inner Diameter Rubber Lip Type Seal

Brand: Cat

Product Images
7X-4792: 73mm Inner Diameter Lip Type Seal
7X-4792: 73mm Inner Diameter Lip Type Seal
7X-4792: 73mm Inner Diameter Lip Type Seal
7X-4792: 73mm Inner Diameter Lip Type Seal
7X-4792: 73mm Inner Diameter Lip Type Seal

Cat® 73mm Inner Diameter Rubber Lip Type Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Lip-Type Seal is a circular sealing element that is typically used to create a seal around either a rotating or reciprocating shaft. It is designed to provide effective sealing and protect against lubricant contamination, moisture ingress, and other contaminants. It is made of a flexible elastomeric material, such as rubber.

Attributes:
• Highly flexible, which allows them to conform to the shape of the shaft and compensate for minor misalignments.
• Provides an effective seal.

Applications:
A Lip-Type Seal prevents contaminants from entering the components and tight sealing in Differential.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Lip-Type Seal is a circular sealing element that is typically used to create a seal around either a rotating or reciprocating shaft. It is designed to provide effective sealing and protect against lubricant contamination, moisture ingress, and other contaminants. It is made of a flexible elastomeric material, such as rubber.

Attributes:
• Highly flexible, which allows them to conform to the shape of the shaft and compensate for minor misalignments.
• Provides an effective seal.

Applications:
A Lip-Type Seal prevents contaminants from entering the components and tight sealing in Differential.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Plastic Plastic,Fluoroelastomer (FKM) Rubber
Material: Plastic Plastic,Fluoroelastomer (FKM) Rubber
View More
Compatible Models
Compatible Models
Articulated Truck
D300DD20DD250ED250DD250BD300B
Cold Planer
PM-201PM-465PM-565PM-565B
View More
Articulated Truck
D300DD20DD250ED250DD250BD300B
Warranty Information
Return Policy
Parts diagram for 7X-4792
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-4792
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-4792

A Lip-Type Seal is a circular sealing element that is typically used to create a seal around either a rotating or reciprocating shaft. It is designed to provide effective sealing and protect against lubricant contamination, moisture ingress, and other contaminants. It is made of a flexible elastomeric material, such as rubber.

Attributes:
• Highly flexible, which allows them to conform to the shape of the shaft and compensate for minor misalignments.
• Provides an effective seal.

Applications:
A Lip-Type Seal prevents contaminants from entering the components and tight sealing in Differential.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-4792
Material: Plastic Plastic,Fluoroelastomer (FKM) Rubber
View More
Compatible Models for part number 7X-4792

ARTICULATED TRUCK

D300D D20D D250E D250D D250B D300B

COLD PLANER

PM-201 PM-465 PM-565 PM-565B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert