NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges8T-0854: Dual Scale Pressure Gauge
Home
Workshop SuppliesToolsLevels, Measuring Tools, & Gauges
8T-0854: Dual Scale Pressure Gauge
8T-0854: Dual Scale Pressure Gauge

Cat® Dual Scale Pressure Gauge is used to provide an accurate and reliable measurement of the pressure within a unit

Brand: Cat

fallback-image
8T-0854: Dual Scale Pressure Gauge

Cat® Dual Scale Pressure Gauge is used to provide an accurate and reliable measurement of the pressure within a unit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Dual Scale Pressure Gauge is used to measure the pressure applied to it accurately. It converts the applied force into a readable value, is displayed on a dial screen, and provides a numerical representation of the pressure. This allows for early detection of abnormal pressure conditions, which can help prevent machine component failure.

Attributes:
• Dual scale, liquid-filled pressure gauge Inside scale is kilopascals (kPa) and the outside scale is pounds per square inch (PSI)
• Provided with the measurement range of 0 - 1000 kPa and 0 - 144 PSI

Applications:
The Dual Scale Pressure Gauge measures and displays pressure, monitors and ensures safety, controls pressure levels, verifies and calibrates accuracy, and provides visual communication within a unit.

The Dual Scale Pressure Gauge is used to measure the pressure applied to it accurately. It converts the applied force into a readable value, is displayed on a dial screen, and provides a numerical representation of the pressure. This allows for early detection of abnormal pressure conditions, which can help prevent machine component failure.

Attributes:
• Dual scale, liquid-filled pressure gauge Inside scale is kilopascals (kPa) and the outside scale is pounds per square inch (PSI)
• Provided with the measurement range of 0 - 1000 kPa and 0 - 144 PSI

Applications:
The Dual Scale Pressure Gauge measures and displays pressure, monitors and ensures safety, controls pressure levels, verifies and calibrates accuracy, and provides visual communication within a unit.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 63
Outer Diameter (in): 2.48
Length (mm): 37
Length (in): 1.456
Thread: 1/4" - 18 NPT
Weight (kg): 0.34
Weight (lb): 0.749
Material: Stainless Steel,Glass Ceramic,Plastic Plastic,Alloy Copper
Units of MeasureUSMetric
Outer Diameter (mm): 63
Outer Diameter (in): 2.48
Length (mm): 37
View More
Compatible Models
Compatible Models
Asphalt Compactor
CW16
Generator Set
C175-16C175-20
Pneumatic Compactor
CW34CW-34
Industrial Engine
3412C183406B3406C
Petroleum Engine
C175-16
Wheel Loader
994F994D994
Power Pack
C18
View More
Asphalt Compactor
CW16
Warranty Information
Return Policy
Parts diagram for 8T-0854
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8T-08548T-0854
8T-08558T-0855
8T-08608T-0860
View All Parts
Frequently bought together
8T-0854
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-0855
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-0860
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-4143
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-0856
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-4144
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-0854
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-0854

The Dual Scale Pressure Gauge is used to measure the pressure applied to it accurately. It converts the applied force into a readable value, is displayed on a dial screen, and provides a numerical representation of the pressure. This allows for early detection of abnormal pressure conditions, which can help prevent machine component failure.

Attributes:
• Dual scale, liquid-filled pressure gauge Inside scale is kilopascals (kPa) and the outside scale is pounds per square inch (PSI)
• Provided with the measurement range of 0 - 1000 kPa and 0 - 144 PSI

Applications:
The Dual Scale Pressure Gauge measures and displays pressure, monitors and ensures safety, controls pressure levels, verifies and calibrates accuracy, and provides visual communication within a unit.

View More
Specifications for part number 8T-0854

Units of Measure

USMetric
Outer Diameter (mm): 63
Outer Diameter (in): 2.48
Length (mm): 37
Length (in): 1.456
Thread: 1/4" - 18 NPT
Weight (kg): 0.34
Weight (lb): 0.749
Material: Stainless Steel,Glass Ceramic,Plastic Plastic,Alloy Copper
View More
Compatible Models for part number 8T-0854

ASPHALT COMPACTOR

CW16

GENERATOR SET

C175-16 C175-20

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

3412 C18 3406B 3406C

PETROLEUM ENGINE

C175-16

WHEEL LOADER

994F 994D 994

POWER PACK

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert