NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home8T-8013: 108.9mm Long Glow Plug
Home8T-8013: 108.9mm Long Glow Plug
8T-8013: 108.9mm Long Glow Plug

Cat® 108.9mm Long Glow Plug

Brand: Cat

fallback-image
8T-8013: 108.9mm Long Glow Plug

Cat® 108.9mm Long Glow Plug

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Glow Plug is a device used to ignite the fuel-air mixture in the combustion chamber. It provides the necessary heat to initiate and sustain the combustion process. glow plug consists of a heating element housed within a metal casing. The casing is typically made of heat-resistant materials, such as stainless steel or ceramic, to withstand high temperatures. The glow plug is typically mounted in a dedicated port or opening in the combustion chamber of the screed burner. It may feature threads or other securing mechanisms to ensure proper installation and alignment.

Attributes:
• Prevent excessive battery drain and extend the overall life of the battery
• Improved fuel economy and reduced emissions

Applications:
A Glow Plug is used to provide reliable performance throughout the lifespan of the diesel engine.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

A Glow Plug is a device used to ignite the fuel-air mixture in the combustion chamber. It provides the necessary heat to initiate and sustain the combustion process. glow plug consists of a heating element housed within a metal casing. The casing is typically made of heat-resistant materials, such as stainless steel or ceramic, to withstand high temperatures. The glow plug is typically mounted in a dedicated port or opening in the combustion chamber of the screed burner. It may feature threads or other securing mechanisms to ensure proper installation and alignment.

Attributes:
• Prevent excessive battery drain and extend the overall life of the battery
• Improved fuel economy and reduced emissions

Applications:
A Glow Plug is used to provide reliable performance throughout the lifespan of the diesel engine.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Asphalt Paver
BG-230BG-2455CAP-1055BAP-800CAP-800AP-800B
Asphalt Screed
10-20WB10 FT10-20B8-16B8 FT10B
View More
Asphalt Paver
BG-230BG-2455CAP-1055BAP-800CAP-800AP-800B
Warranty Information
Return Policy
Parts diagram for 8T-8013
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-8013
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-8013

A Glow Plug is a device used to ignite the fuel-air mixture in the combustion chamber. It provides the necessary heat to initiate and sustain the combustion process. glow plug consists of a heating element housed within a metal casing. The casing is typically made of heat-resistant materials, such as stainless steel or ceramic, to withstand high temperatures. The glow plug is typically mounted in a dedicated port or opening in the combustion chamber of the screed burner. It may feature threads or other securing mechanisms to ensure proper installation and alignment.

Attributes:
• Prevent excessive battery drain and extend the overall life of the battery
• Improved fuel economy and reduced emissions

Applications:
A Glow Plug is used to provide reliable performance throughout the lifespan of the diesel engine.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 8T-8013

We are still working on adding a specification for this part.

Compatible Models for part number 8T-8013

ASPHALT PAVER

BG-230 BG-2455C AP-1055B AP-800C AP-800 AP-800B

ASPHALT SCREED

10-20WB 10 FT 10-20B 8-16B 8 FT 10B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert