Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS Compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS Compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Standard Color: Black
Material Description: PVC
Width (mm): 34.5
Height (mm): 37.8
Length (in): 3.27
Material: PVC Plastic
Width (in): 1.36
Height (in): 1.49
Length (mm): 83
Units of MeasureUSMetric
Standard Color: Black
Material Description: PVC
Width (mm): 34.5
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу
оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
330D L329D L323D LN365C L390F330D2349D L330FMHPU385C L329E336D L349E L HVG325C349E325D345D345C336E HVG324D LN349D2345C L385C352FMHPU323F OEM336FMHPU340D2 L325D L336F336D336E330F330D330C323D L
Power Package
C7
Generator Set
XQP115DE1400DE500G3520G3516G3512G350835083412CXQP150D1500G3306XQ1140D500GCC13GENSETDE605GCDG500XQ230D400GC35163512XQP60DE660GCD300GC3512B GENSC18 GEN SEC6.6D1250DE600SGCD550GC3516C GENG3516BG3516CD1000G3516ED600 GCG3516H3508BC9D450GCDE1250S3516B GEND350GCXQP300C18 I63306BXQP310DE450SGCD250GCG3512EG3512HXQP100G3406DE630G3412DG400DE450GCC15 GENSET3412C32 GEN SETCG137-12DE715GCC18C15C13C32 GENSETC15 I6DE550GCDG2003456DG450DE1500DE400SGCC18 GEN SETDG125DE1000SC9 GEN SETDG100DG350SR5C27DE350SGCXQ330C32DG1753054DG150D800DG50C15 GEN SEDG40DG45C175-20DE500SGCC175-16G3412CDE1250G3520CG3520BG3520EG3520H3512C3512BDE500GCDG80XQP200DG703406C3406EDG60G3306B3516C3516B3516E
Description: Cat covers protect electrical components from being damaged from external and internal sources.
Attributes: • Material: PVC • Color: Black for easy polarity identification • RoHS Compliant • Protects against moisture and debris
Application: Cat terminal covers are used to prevent short circuiting and arcing at the terminal connection.
View More
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9G-8909
Units of Measure
USMetric
Standard Color: Black
Material Description: PVC
Width (mm): 34.5
Height (mm): 37.8
Length (in): 3.27
Material: PVC Plastic
Width (in): 1.36
Height (in): 1.49
Length (mm): 83
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу
оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D 322N 322-A LN M318F 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 307 349F L 385C L 325D L 330 LN 315 313 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 538 325B 349D 350 L 336E L 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE M325D MH 318D2 L 324E L 312E L 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 235C 235D 314E LCR 365C L 323E SA 345B II MH 323F L 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 320B LU 320D FM 320B LL 313D2 LGP 312D2 GC 340 313 GX 345 313 GC 324D FM 349D2 L 318F L 325 329E L 335 336 329D 329E 330-A 318D2 317 N 330C LN 325D MH 330-A LN 365B II 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR 326D L 335F 336F XE 311B 311C 349E L 330D2 325C L 225D 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 316F 352F-VG M325C 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L 229D 314C 322-A FM568 324D L 313F 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 315-A 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA 316 GX 340D2 L 313D2 GC 320D L 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326D2 319D L 325 L 320F L 313D2-GC 313D2 317B L 307-A 330F LN 330D L 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 318C 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 329D2 L 322C FM
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.