NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates9J-2365: Pivot Pin Retainer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
9J-2365: Pivot Pin Retainer
9J-2365: Pivot Pin Retainer

Cat® 12mm Thick Steel Pivot Pin Retainer

Brand: Cat

Product Images
9J-2365: Pivot Pin Retainer
9J-2365: Pivot Pin Retainer
9J-2365: Pivot Pin Retainer
9J-2365: Pivot Pin Retainer
9J-2365: Pivot Pin Retainer

Cat® 12mm Thick Steel Pivot Pin Retainer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
325-6186
325-6186 : 154.9mm Outer Diameter Pin Retainer
Contact Dealer
Description
Description

Description:
A Pivot Pin Retainer is a component used to secure a pivot pin in place. It typically consists of a small piece of metal or plastic that is designed to fit around the groove in a pivot pin and keep it in place. The Pivot Pin Retainer prevents the pivot pin from sliding or falling out of the assembly during operation. This Retainer is available in various shapes and materials based on the requirement of the applications.

Attributes:
• Suitable to fit pins with a groove diameter of 72mm
• Manufactured from steel which provides high strength, durability, and wear resistance.
• Provided with 2 mounting holes to fit fastener of size 7/8"
• Hardened to Brinell hardness indentation diameter of 3.6-3.9mm to increase the toughness and impact resistance.

Applications:
A Pivot Pin Retainer is used to hold and secure the Pivot Pins that are used in Push Arm, Blade, Brace, etc. Widely used in Cat Articulated Trucks, Ejector Trucks, Backhoe Loaders, Cold Planers, Landfill Compactors, Soil Compactors, Road Reclaimers, Mining Excavators, Integrated Toolcarriers, Material Handlers, Motor Graders, Trucks, Off-Highway Trucks, Tractors, Quarry Trucks, Pipelayers, Reclaimer Mixers, Rotary Mixers, Bulldozers, Winches, Track Skidders, Track-Type Tractors, Rippers, Water Fording Tractors, Wheel Dozers, Wheel Tractor-scrapers, and Wheel Loaders.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Pivot Pin Retainer is a component used to secure a pivot pin in place. It typically consists of a small piece of metal or plastic that is designed to fit around the groove in a pivot pin and keep it in place. The Pivot Pin Retainer prevents the pivot pin from sliding or falling out of the assembly during operation. This Retainer is available in various shapes and materials based on the requirement of the applications.

Attributes:
• Suitable to fit pins with a groove diameter of 72mm
• Manufactured from steel which provides high strength, durability, and wear resistance.
• Provided with 2 mounting holes to fit fastener of size 7/8"
• Hardened to Brinell hardness indentation diameter of 3.6-3.9mm to increase the toughness and impact resistance.

Applications:
A Pivot Pin Retainer is used to hold and secure the Pivot Pins that are used in Push Arm, Blade, Brace, etc. Widely used in Cat Articulated Trucks, Ejector Trucks, Backhoe Loaders, Cold Planers, Landfill Compactors, Soil Compactors, Road Reclaimers, Mining Excavators, Integrated Toolcarriers, Material Handlers, Motor Graders, Trucks, Off-Highway Trucks, Tractors, Quarry Trucks, Pipelayers, Reclaimer Mixers, Rotary Mixers, Bulldozers, Winches, Track Skidders, Track-Type Tractors, Rippers, Water Fording Tractors, Wheel Dozers, Wheel Tractor-scrapers, and Wheel Loaders.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 6.07
Length (mm): 154.3
Material: Steel,Boron Steel,Structural Steel
Thickness (in): 0.47
Thickness (mm): 12
Width (in): 3.41
Width (mm): 86.6
Units of MeasureUSMetric
Length (in): 6.07
Length (mm): 154.3
Material: Steel,Boron Steel,Structural Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD5HD9LD11TD5H XLD10ND10RD10T2D10TD11ND10D11
Ripper
D5111059
Bulldozer
11U10C5A9C10S9U5P5S10SU10U9S11SU
Wheel Dozer
854854G854K
Winch
5559
Track Skidder
527D5HTSK II
View More
Track-Type Tractor
D11RD5HD9LD11TD5H XLD10ND10RD10T2D10TD11ND10D11
Warranty Information
Return Policy
Parts diagram for 9J-2365
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-2365
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9J-2365

Description:
A Pivot Pin Retainer is a component used to secure a pivot pin in place. It typically consists of a small piece of metal or plastic that is designed to fit around the groove in a pivot pin and keep it in place. The Pivot Pin Retainer prevents the pivot pin from sliding or falling out of the assembly during operation. This Retainer is available in various shapes and materials based on the requirement of the applications.

Attributes:
• Suitable to fit pins with a groove diameter of 72mm
• Manufactured from steel which provides high strength, durability, and wear resistance.
• Provided with 2 mounting holes to fit fastener of size 7/8"
• Hardened to Brinell hardness indentation diameter of 3.6-3.9mm to increase the toughness and impact resistance.

Applications:
A Pivot Pin Retainer is used to hold and secure the Pivot Pins that are used in Push Arm, Blade, Brace, etc. Widely used in Cat Articulated Trucks, Ejector Trucks, Backhoe Loaders, Cold Planers, Landfill Compactors, Soil Compactors, Road Reclaimers, Mining Excavators, Integrated Toolcarriers, Material Handlers, Motor Graders, Trucks, Off-Highway Trucks, Tractors, Quarry Trucks, Pipelayers, Reclaimer Mixers, Rotary Mixers, Bulldozers, Winches, Track Skidders, Track-Type Tractors, Rippers, Water Fording Tractors, Wheel Dozers, Wheel Tractor-scrapers, and Wheel Loaders.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9J-2365

Units of Measure

USMetric
Length (in): 6.07
Length (mm): 154.3
Material: Steel,Boron Steel,Structural Steel
Thickness (in): 0.47
Thickness (mm): 12
Width (in): 3.41
Width (mm): 86.6
View More
Compatible Models for part number 9J-2365

TRACK-TYPE TRACTOR

D11R D5H D9L D11T D5H XL D10N D10R D10T2 D10T D11N D10 D11

RIPPER

D5 11 10 5 9

BULLDOZER

11U 10C 5A 9C 10S 9U 5P 5S 10SU 10U 9S 11SU

WHEEL DOZER

854 854G 854K

WINCH

55 59

TRACK SKIDDER

527 D5HTSK II

View More
Compare Alternate Parts
9J-2365
This part:
9J-2365: Pivot Pin Retainer
Length (in)

6.07

Thickness (in)

0.47

Width (in)

3.41

Description

Cat® 12mm Thick Steel Pivot Pin Retainer

325-6186
This part:
325-6186: 154.9mm Outer Diameter Pin Retainer

Description

Cat® General Duty Retainer

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert