NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-7313: 701mm Internal Diameter D Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
9X-7313: 701mm Internal Diameter D Ring Seal
9X-7313: 701mm Internal Diameter D Ring Seal

D-Ring Seal

Brand: Cat

Product Images
9X-7313: 701mm Internal Diameter D Ring Seal
9X-7313: 701mm Internal Diameter D Ring Seal
9X-7313: 701mm Internal Diameter D Ring Seal
9X-7313: 701mm Internal Diameter D Ring Seal
9X-7313: 701mm Internal Diameter D Ring Seal

D-Ring Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

Attributes:
Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Protect your investment with Genuine Cat® Seals.

Applications:
Many different types of cross sections are used in transmissions and brakes to engage the clutch.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

Attributes:
Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Protect your investment with Genuine Cat® Seals.

Applications:
Many different types of cross sections are used in transmissions and brakes to engage the clutch.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 701
Cross Section Direction: Curved OD
Primary Sealing Material: Plastic
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 701
Cross Section Direction: Curved OD
View More
Compatible Models
Compatible Models
Truck
785789793F CMD785G793793D793B793C793F789C789D789B785C785D793F OEM785B793F XQ
Spray Ar
CAT WDS
Tractor
784C784B
Off Highway Truck
789785789G793785D793D789D793F
Rotary Cutter
RC20
View More
Truck
785789793F CMD785G793793D793B793C793F789C789D789B785C785D793F OEM785B793F XQ
Warranty Information
Return Policy
Parts diagram for 9X-7313
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-7313
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-7313

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

Attributes:
Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Protect your investment with Genuine Cat® Seals.

Applications:
Many different types of cross sections are used in transmissions and brakes to engage the clutch.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-7313
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 701
Cross Section Direction: Curved OD
Primary Sealing Material: Plastic
View More
Compatible Models for part number 9X-7313

TRUCK

785 789 793F CMD 785G 793 793D 793B 793C 793F 789C 789D 789B 785C 785D 793F OEM 785B 793F XQ

SPRAY AR

CAT WDS

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert