AccueilKits de mise à niveau et de réparationKits de réparation et d'entretienCircuit hydrauliqueKits généraux de réparation et d'entretien de circuit hydraulique120-0243: KIT DE JOINTS
Accueil
Kits de mise à niveau et de réparationKits de réparation et d'entretienCircuit hydrauliqueKits généraux de réparation et d'entretien de circuit hydraulique
120-0243: KIT DE JOINTS
120-0243: KIT DE JOINTS

Cat® Gear Pump Seal Kit prevents hydraulic fluid leakage and maintains efficient operation in the gear pump

Marque: Cat

fallback-image
120-0243: KIT DE JOINTS

Cat® Gear Pump Seal Kit prevents hydraulic fluid leakage and maintains efficient operation in the gear pump
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
A Gear Pump Seal Kit ensures the integrity of gear pump components, and creates a reliable barrier between the moving parts, such as gears and housings, preventing fluid leakage and optimizing the pump's fluid transfer efficiency. The seal kit minimizes downtime and extends the lifespan.Attributes:• Ensures fluids remain contained, avoiding wastage and contamination.• Includes seals and gaskets.• Maintains seal integrity in gear pumps.Applications:A Gear Pump Seal Kit is used to mitigate the risks of fluid leaks and reduce equipment damage ensure the continued efficiency of gear pumps, and support the overall performance and reliability of hydraulic systems.

Avertissement:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Gear Pump Seal Kit ensures the integrity of gear pump components, and creates a reliable barrier between the moving parts, such as gears and housings, preventing fluid leakage and optimizing the pump's fluid transfer efficiency. The seal kit minimizes downtime and extends the lifespan.Attributes:• Ensures fluids remain contained, avoiding wastage and contamination.• Includes seals and gaskets.• Maintains seal integrity in gear pumps.Applications:A Gear Pump Seal Kit is used to mitigate the risks of fluid leaks and reduce equipment damage ensure the continued efficiency of gear pumps, and support the overall performance and reliability of hydraulic systems.

Avertissement:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Caractéristiques
Caractéristiques
Material: Fluoroelastomer (FKM) Rubber,Nylon, 6, 6/12, 6/6 Plastic
Material: Fluoroelastomer (FKM) Rubber,Nylon, 6, 6/12, 6/6 Plastic
Voir plus
Modèles compatibles
Modèles compatibles
Wheel Loader
988B
Voir plus
Wheel Loader
988B
Informations sur la garantie
politique des retours
Souvent achetés ensemble
120-0243120-0243
3G-58733G-5873
313-7030313-7030
Afficher toutes les pièces
Pièces comprises dans ce kit

Aucun résultat disponible.

245-4908: Joint de circuit de carburant de 40,87 mm de diamètre intérieur
245-4908: Joint de circuit de carburant de 40,87 mm de diamètre intérieurQuantité: 1
4D-1736: Segment de retenue interne
4D-1736: Segment de retenue interneQuantité: 1
366-9277: Reniflard de pompe à engrenage de direction
366-9277: Reniflard de pompe à engrenage de directionQuantité: 1
215-7636: Joint à lèvre de 63,70 mm de diamètre extérieur
215-7636: Joint à lèvre de 63,70 mm de diamètre extérieurQuantité: 2
6V-3319: Joint torique de 158,34 mm de diamètre intérieur
6V-3319: Joint torique de 158,34 mm de diamètre intérieurQuantité: 1
Affichage de 1 à 5 sur 5
DescriptionCaractéristiquesModèles compatibles
Description relative au numéro de pièce 120-0243

A Gear Pump Seal Kit ensures the integrity of gear pump components, and creates a reliable barrier between the moving parts, such as gears and housings, preventing fluid leakage and optimizing the pump's fluid transfer efficiency. The seal kit minimizes downtime and extends the lifespan.Attributes:• Ensures fluids remain contained, avoiding wastage and contamination.• Includes seals and gaskets.• Maintains seal integrity in gear pumps.Applications:A Gear Pump Seal Kit is used to mitigate the risks of fluid leaks and reduce equipment damage ensure the continued efficiency of gear pumps, and support the overall performance and reliability of hydraulic systems.

Voir plus
Avertissement:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Spécifications pour le numéro de pièce 120-0243
Material: Fluoroelastomer (FKM) Rubber,Nylon, 6, 6/12, 6/6 Plastic
Voir plus
Modèles compatibles pour le numéro de pièce 120-0243

WHEEL LOADER

988B

Voir plus
Légende Légende 
Adaptation en usine

Cette pièce est conçue pour s'adapter à votre équipement Cat selon les spécifications du fabricant.

Toute modification de la configuration du fabricant peut avoir pour conséquence une inadaptation du produit à votre équipement Cat. Consultez votre concessionnaire Cat avant d'acheter pour vous assurer que cette pièce convient à votre équipement Cat dans son état actuel et sa configuration supposée. Cet indicateur ne peut pas garantir la compatibilité de toutes les pièces.

Remanufacturée

Non retournable

Kit

Remplacée

Remanufacturée

Non retournable

Kit

Remplacée

Discuter avec un expert