AccueilCircuit électrique et circuit électroniqueComposants de baseDisjoncteurs et fusibles446-1021: FUSIBLE -20 A
Accueil
Circuit électrique et circuit électroniqueComposants de baseDisjoncteurs et fusibles
446-1021: FUSIBLE -20 A
446-1021: FUSIBLE -20 A

Cat® Fuse is a safety device that protects circuits from excessive current. It melts when the current exceeds 20 amperes, breaking the circuit and preventing damage

Marque: Cat

Images du produit
446-1021: FUSIBLE -20 A
446-1021: FUSIBLE -20 A
446-1021: FUSIBLE -20 A
446-1021: FUSIBLE -20 A
446-1021: FUSIBLE -20 A

Cat® Fuse is a safety device that protects circuits from excessive current. It melts when the current exceeds 20 amperes, breaking the circuit and preventing damage
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
The Fuse is an electrical component designed to protect electrical circuits from excessive current flow. It consists of a small cylindrical body made of glass or ceramic with metal end caps. Inside the fuse is a thin metal strip or wire called the fuse element, which has a specific current-carrying capacity, When the current passing through the fuse exceeds its rated value of 20 amperes, the fuse element heats up due to the resistance of the metal. If the current remains excessive for a certain period, the fuse element will reach its melting point and quickly melt, breaking the circuit. This action effectively disconnects the circuit and stops the flow of electricity, preventing damage to connected devices and wiring. The 20-ampere fuse is commonly used in electrical devices, appliances, and fuse boxes to provide a safety measure against overcurrent situations. When a fuse blows, it needs to be replaced with a new one of the same current rating to maintain proper protection

Attributes:
• Prevents damage to electrical equipment and wiring during short circuits or overloads
• Requires no external power source or maintenance once installed
• Easy to install and replace when needed
• Voltage rated to 600 Maximum, interrupting rating in AC at 100 KA, and DC at 50 KA

Applications:
This Fuse is to protect electrical circuits from excessive current and prevents damage to equipment and wiring.

Avertissement:Ce produit peut vous exposer à des produits chimiques, notamment le plomb et des composés du plomb, reconnus par l'État de Californie comme entraînant des cancers, des anomalies congénitales ainsi que des problèmes de fertilité. Pour plus d'informations, consultez le site www.P65Warnings.ca.gov.

The Fuse is an electrical component designed to protect electrical circuits from excessive current flow. It consists of a small cylindrical body made of glass or ceramic with metal end caps. Inside the fuse is a thin metal strip or wire called the fuse element, which has a specific current-carrying capacity, When the current passing through the fuse exceeds its rated value of 20 amperes, the fuse element heats up due to the resistance of the metal. If the current remains excessive for a certain period, the fuse element will reach its melting point and quickly melt, breaking the circuit. This action effectively disconnects the circuit and stops the flow of electricity, preventing damage to connected devices and wiring. The 20-ampere fuse is commonly used in electrical devices, appliances, and fuse boxes to provide a safety measure against overcurrent situations. When a fuse blows, it needs to be replaced with a new one of the same current rating to maintain proper protection

Attributes:
• Prevents damage to electrical equipment and wiring during short circuits or overloads
• Requires no external power source or maintenance once installed
• Easy to install and replace when needed
• Voltage rated to 600 Maximum, interrupting rating in AC at 100 KA, and DC at 50 KA

Applications:
This Fuse is to protect electrical circuits from excessive current and prevents damage to equipment and wiring.

Avertissement:Ce produit peut vous exposer à des produits chimiques, notamment le plomb et des composés du plomb, reconnus par l'État de Californie comme entraînant des cancers, des anomalies congénitales ainsi que des problèmes de fertilité. Pour plus d'informations, consultez le site www.P65Warnings.ca.gov.
Caractéristiques
Caractéristiques
Material: Alloy Brass
Material: Alloy Brass
Voir plus
Modèles compatibles
Modèles compatibles
Generator Set
DG40DG30DG60C6.6DG50DG80DG70D20D30DG45C7.1 GENDG125DG100D25DG200C4.4C7.1DG150DG175
Industrial Engine
DG60
Voir plus
Generator Set
DG40DG30DG60C6.6DG50DG80DG70D20D30DG45C7.1 GENDG125DG100D25DG200C4.4C7.1DG150DG175
Informations sur la garantie
politique des retours
Diagramme des pièces pour 446-1021
Afficher les schémas de pièces détaillés
Ajouter votre équipement
Légende Légende 
Adaptation en usine

Cette pièce est conçue pour s'adapter à votre équipement Cat selon les spécifications du fabricant.

Toute modification de la configuration du fabricant peut avoir pour conséquence une inadaptation du produit à votre équipement Cat. Consultez votre concessionnaire Cat avant d'acheter pour vous assurer que cette pièce convient à votre équipement Cat dans son état actuel et sa configuration supposée. Cet indicateur ne peut pas garantir la compatibilité de toutes les pièces.

Remanufacturée

Non retournable

Kit

Remplacée

Remanufacturée

Non retournable

Kit

Remplacée

Discuter avec un expert