AccueilKits de mise à niveau et de réparationKits de réparation et d'entretienCircuit hydrauliqueKits généraux de réparation et d'entretien de circuit hydraulique529-8936: Kit d'étanchéité du vérin de vidange
Accueil
Kits de mise à niveau et de réparationKits de réparation et d'entretienCircuit hydrauliqueKits généraux de réparation et d'entretien de circuit hydraulique
529-8936: Kit d'étanchéité du vérin de vidange
529-8936: Kit d'étanchéité du vérin de vidange

Version d’entretien MT4400

Marque: Cat

fallback-image
529-8936: Kit d'étanchéité du vérin de vidange

Version d’entretien MT4400
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
The Seal Kit is a set of seals placed around the respective groove and creates a fluid-tight seal between the moving components, such as the piston and the cylinder bore. Its primary function is to prevent hydraulic fluid from leaking out of the cylinder during operation. Attributes:• Withstand the continuous pressure and movements experienced inside the cylinder• Prevent the entry of external elements into the cylinder components Applications:The Seal Kit is a service and replaceable part that helps to reduce friction and prevent metal-to-metal contact with the moving components, enhancing the cylinder's smooth operation.

The Seal Kit is a set of seals placed around the respective groove and creates a fluid-tight seal between the moving components, such as the piston and the cylinder bore. Its primary function is to prevent hydraulic fluid from leaking out of the cylinder during operation. Attributes:• Withstand the continuous pressure and movements experienced inside the cylinder• Prevent the entry of external elements into the cylinder components Applications:The Seal Kit is a service and replaceable part that helps to reduce friction and prevent metal-to-metal contact with the moving components, enhancing the cylinder's smooth operation.

Caractéristiques
Caractéristiques

Nous travaillons encore sur l'ajout d'une spécification pour cette pièce.

Modèles compatibles
Modèles compatibles
Tombereau De Chantier
796 AC798 AC798
Voir plus
Tombereau De Chantier
796 AC798 AC798
Informations sur la garantie
politique des retours
Pièces comprises dans ce kit

Aucune pièce n'est actuellement associée à ce kit.

Pour toute information complémentaire, veuillez contactez votre concessionnaire

Venez nous rencontrer

ou utilisez notre Formulaire de contact
.

DescriptionCaractéristiquesModèles compatibles
Description relative au numéro de pièce 529-8936

The Seal Kit is a set of seals placed around the respective groove and creates a fluid-tight seal between the moving components, such as the piston and the cylinder bore. Its primary function is to prevent hydraulic fluid from leaking out of the cylinder during operation. Attributes:• Withstand the continuous pressure and movements experienced inside the cylinder• Prevent the entry of external elements into the cylinder components Applications:The Seal Kit is a service and replaceable part that helps to reduce friction and prevent metal-to-metal contact with the moving components, enhancing the cylinder's smooth operation.

Voir plus
Spécifications pour le numéro de pièce 529-8936

Nous travaillons encore sur l'ajout d'une spécification pour cette pièce.

Modèles compatibles pour le numéro de pièce 529-8936

TOMBEREAU DE CHANTIER

796 AC 798 AC 798

Voir plus
Légende Légende 
Adaptation en usine

Cette pièce est conçue pour s'adapter à votre équipement Cat selon les spécifications du fabricant.

Toute modification de la configuration du fabricant peut avoir pour conséquence une inadaptation du produit à votre équipement Cat. Consultez votre concessionnaire Cat avant d'acheter pour vous assurer que cette pièce convient à votre équipement Cat dans son état actuel et sa configuration supposée. Cet indicateur ne peut pas garantir la compatibilité de toutes les pièces.

Remanufacturée

Non retournable

Kit

Remplacée

Remanufacturée

Non retournable

Kit

Remplacée

Discuter avec un expert