AccueilFlexibles et tubesFlexibles, ensembles flexibles et composants de flexibleEnsembles flexibles637-5987: Two Wire Braid Compact Hose Assembly
Accueil
Flexibles et tubesFlexibles, ensembles flexibles et composants de flexibleEnsembles flexibles
637-5987: Two Wire Braid Compact Hose Assembly
637-5987: Two Wire Braid Compact Hose Assembly

Two Wire Braid Compact Hose

Marque: Cat

fallback-image
637-5987: Two Wire Braid Compact Hose Assembly

Two Wire Braid Compact Hose
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
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from a synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by a synthetic rubber layer. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from a synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by a synthetic rubber layer. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Caractéristiques
Caractéristiques
Material: High Pressure Hose
Material: High Pressure Hose
Voir plus
Modèles compatibles
Modèles compatibles

Nous ne disposons actuellement d'aucune information de compatibilité pour cette pièce.

Informations sur la garantie
politique des retours
Parts Diagrams
No EquipmentEntrez le numéro de série de l'équipement ou sélectionnez l'équipement dans la liste précédemment ajoutée pour afficher les schémas de pièces.
Sélectionner l'équipement
DiagrammeDescriptionCaractéristiquesModèles compatibles
Diagramme des pièces pour 637-5987
Afficher les schémas de pièces détaillés
Ajouter votre équipement
Description relative au numéro de pièce 637-5987

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from a synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by a synthetic rubber layer. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Voir plus
Spécifications pour le numéro de pièce 637-5987
Material: High Pressure Hose
Voir plus
Modèles compatibles pour le numéro de pièce 637-5987

Nous ne disposons actuellement d'aucune information de compatibilité pour cette pièce.

Légende Légende 
Adaptation en usine

Cette pièce est conçue pour s'adapter à votre équipement Cat selon les spécifications du fabricant.

Toute modification de la configuration du fabricant peut avoir pour conséquence une inadaptation du produit à votre équipement Cat. Consultez votre concessionnaire Cat avant d'acheter pour vous assurer que cette pièce convient à votre équipement Cat dans son état actuel et sa configuration supposée. Cet indicateur ne peut pas garantir la compatibilité de toutes les pièces.

Remanufacturée

Non retournable

Kit

Remplacée

Remanufacturée

Non retournable

Kit

Remplacée

Discuter avec un expert