Caterpillar
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.

रजिस्टर करें

Caterpillar

पार्ट नंबर या नाम खोजें
होमवर्कशॉप के सामानवर्कशॉप के अन्य सामानवर्कशॉप के अन्य उत्पाद370-8059: अडैप्टर
होम
वर्कशॉप के सामानवर्कशॉप के अन्य सामानवर्कशॉप के अन्य उत्पाद
370-8059: अडैप्टर
370-8059: अडैप्टर

USB सीरियल अडैप्टर

ब्रांड: Cat

fallback-image
370-8059: अडैप्टर

USB सीरियल अडैप्टर

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

The Universal Serial Bus (USB) to Serial Adapter Cable is a tool for integrating older serial-based equipment with modern computer systems. This cable features a USB connector on one end and a standard DB9 serial connector on the other, allowing users to easily connect serial devices such as modems to computers that lack a serial port. The primary function of a USB to Serial Adapter Cable is to convert data signals from a USB interface to a serial format and vice versa. This enables communication between devices that use different types of connections, such as connecting a modern computer to older serial-based equipment. It facilitates data exchange, device control, and troubleshooting by providing a bridge between legacy systems and contemporary computing hardware.

Attributes:
• Provided with USB type A and DB9 connectors
• Provides stable connection without data loss.
• Provided with firm grip connectors to prevent accidental disconnection.

Applications:
The Universal Serial Bus (USB) to Serial Adapter Cable is used in the operator's cab or control room where a computer system interfaces with legacy serial-based control units, diagnostic tools, or other serial communication devices. It is commonly employed in maintenance and diagnostic procedures to ensure older equipment can be accessed and controlled using modern computing systems.

चेतावनी:यह उत्पाद आपको विनाइल क्लोराइड जैसे रसायनों के संपर्क में ला सकता है, जिसे कैलिफ़ोर्निया राज्य में कैंसर का कारण माना जाता है. अधिक जानकारी के लिए www.P65Warnings.ca.gov पर जाएँ.

The Universal Serial Bus (USB) to Serial Adapter Cable is a tool for integrating older serial-based equipment with modern computer systems. This cable features a USB connector on one end and a standard DB9 serial connector on the other, allowing users to easily connect serial devices such as modems to computers that lack a serial port. The primary function of a USB to Serial Adapter Cable is to convert data signals from a USB interface to a serial format and vice versa. This enables communication between devices that use different types of connections, such as connecting a modern computer to older serial-based equipment. It facilitates data exchange, device control, and troubleshooting by providing a bridge between legacy systems and contemporary computing hardware.

Attributes:
• Provided with USB type A and DB9 connectors
• Provides stable connection without data loss.
• Provided with firm grip connectors to prevent accidental disconnection.

Applications:
The Universal Serial Bus (USB) to Serial Adapter Cable is used in the operator's cab or control room where a computer system interfaces with legacy serial-based control units, diagnostic tools, or other serial communication devices. It is commonly employed in maintenance and diagnostic procedures to ensure older equipment can be accessed and controlled using modern computing systems.

चेतावनी:यह उत्पाद आपको विनाइल क्लोराइड जैसे रसायनों के संपर्क में ला सकता है, जिसे कैलिफ़ोर्निया राज्य में कैंसर का कारण माना जाता है. अधिक जानकारी के लिए www.P65Warnings.ca.gov पर जाएँ.
विशेष विवरण
विशेष विवरण
मापने की इकाईUSमीट्रिक
लंबाई (mm): 305
Overall Length (mm): 305
लंबाई (in): 12
Overall Length (in): 12.01
Weight (kg): 0.28
Weight (lb): 0.61
Material: Polyurethane Plastic
मापने की इकाईUSमीट्रिक
लंबाई (mm): 305
Overall Length (mm): 305
लंबाई (in): 12
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल

फ़िलहाल हमारे पास इस पार्ट के लिए संगतता जानकारी नहीं है.

वारंटी संबंधी जानकारी
वापसी नीति
विवरणविशेष विवरण
पार्ट नंबर 370-8059 के लिए विवरण

The Universal Serial Bus (USB) to Serial Adapter Cable is a tool for integrating older serial-based equipment with modern computer systems. This cable features a USB connector on one end and a standard DB9 serial connector on the other, allowing users to easily connect serial devices such as modems to computers that lack a serial port. The primary function of a USB to Serial Adapter Cable is to convert data signals from a USB interface to a serial format and vice versa. This enables communication between devices that use different types of connections, such as connecting a modern computer to older serial-based equipment. It facilitates data exchange, device control, and troubleshooting by providing a bridge between legacy systems and contemporary computing hardware.

Attributes:
• Provided with USB type A and DB9 connectors
• Provides stable connection without data loss.
• Provided with firm grip connectors to prevent accidental disconnection.

Applications:
The Universal Serial Bus (USB) to Serial Adapter Cable is used in the operator's cab or control room where a computer system interfaces with legacy serial-based control units, diagnostic tools, or other serial communication devices. It is commonly employed in maintenance and diagnostic procedures to ensure older equipment can be accessed and controlled using modern computing systems.

अधिक देखें
चेतावनी:यह उत्पाद आपको विनाइल क्लोराइड जैसे रसायनों के संपर्क में ला सकता है, जिसे कैलिफ़ोर्निया राज्य में कैंसर का कारण माना जाता है. अधिक जानकारी के लिए www.P65Warnings.ca.gov पर जाएँ.
पार्ट नंबर 370-8059 के लिए विनिर्देश

मापने की इकाई

USमीट्रिक
लंबाई (mm): 305
Overall Length (mm): 305
लंबाई (in): 12
Overall Length (in): 12.01
Weight (kg): 0.28
Weight (lb): 0.61
Material: Polyurethane Plastic
अधिक देखें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें