Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होमअंडरकैरेजरबर ट्रैक608-7329: ट्रैक असेंबली-GEN
होम
अंडरकैरेजरबर ट्रैक
608-7329: ट्रैक असेंबली-GEN
608-7329: ट्रैक असेंबली-GEN

Cat® Rubber Track 450mm Wide, 86mm Track Pitch, 56 Sections, Zig zag Tread Pattern

ब्रांड: Cat

उत्पाद की छवियाँ
608-7329: ट्रैक असेंबली-GEN
608-7329: ट्रैक असेंबली-GEN
608-7329: ट्रैक असेंबली-GEN
608-7329: ट्रैक असेंबली-GEN
608-7329: ट्रैक असेंबली-GEN

Cat® Rubber Track 450mm Wide, 86mm Track Pitch, 56 Sections, Zig zag Tread Pattern

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

Description:
General Duty Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.

Track Size - Width x Pitch x Lug Count mm (in) = 450x86x56 (17.7x3.4x56)

Maximum Tread Depth mm (in) - 26 (1.024)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. Cat General Duty line of tracks are optimal for machines operating in less aggressive applications and soft underfoot, and on machines with lower hour accumulation.

Application:
Cat® General Duty Zig-Zag rubber tracks are designed for the cost-conscious customer. The zig-zag tread pattern is suitable for a variety of medium to low impact applications and optimal traction for snow conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

Description:
General Duty Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.

Track Size - Width x Pitch x Lug Count mm (in) = 450x86x56 (17.7x3.4x56)

Maximum Tread Depth mm (in) - 26 (1.024)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. Cat General Duty line of tracks are optimal for machines operating in less aggressive applications and soft underfoot, and on machines with lower hour accumulation.

Application:
Cat® General Duty Zig-Zag rubber tracks are designed for the cost-conscious customer. The zig-zag tread pattern is suitable for a variety of medium to low impact applications and optimal traction for snow conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

विशेष विवरण
विशेष विवरण
मापने की इकाईUSमीट्रिक
Track Features: Tread Pattern-Zig Zag
Overall Length (mm): 2,324
Overall Length (in): 91.5
Overall Height (mm): 762
Overall Height (in): 30
Overall Width (mm): 762
Overall Width (in): 30
Lugs (per row): 56
Circumference (mm): 4,816
Circumference (in): 189.61
Material Description: Reinforced Rubber
Pitch (mm): 86
Pitch (in): 3.39
Type: General Duty
Width (mm): 450
Width (in): 17.72
Color: Black
Approx. Weight (kg): 190.1
Approx. Weight (lb): 419.1
Material: Rubber & Fiber Rubber
UC System: GD
Number of Sections: 56
Tread Pattern: Zig zag
Track Pitch (mm): 86
Track Pitch (in): 3.386
Belt Width (in): 17.717
Belt Width (mm): 450
मापने की इकाईUSमीट्रिक
Track Features: Tread Pattern-Zig Zag
Overall Length (mm): 2,324
Overall Length (in): 91.5
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल
स्किड स्टीयर लोडर
279D3289D3
अधिक देखें
स्किड स्टीयर लोडर
279D3289D3
वारंटी संबंधी जानकारी
वापसी नीति
Parts Diagrams
No Equipmentभागों के आरेख देखने के लिए उपकरण क्रम संख्या दर्ज करें या पहले जोड़ी गई सूची से उपकरण चुनें.
उपकरण चुनें
डायग्रामविवरणविशेष विवरणकंपेटिबिल्टी मॉडल
608-7329 के लिए पार्ट्स का आरेख
विस्तृत पार्ट्स डायग्राम देखें
अपना उपकरण जोड़ें
पार्ट नंबर 608-7329 के लिए विवरण

Description:
General Duty Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.

Track Size - Width x Pitch x Lug Count mm (in) = 450x86x56 (17.7x3.4x56)

Maximum Tread Depth mm (in) - 26 (1.024)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. Cat General Duty line of tracks are optimal for machines operating in less aggressive applications and soft underfoot, and on machines with lower hour accumulation.

Application:
Cat® General Duty Zig-Zag rubber tracks are designed for the cost-conscious customer. The zig-zag tread pattern is suitable for a variety of medium to low impact applications and optimal traction for snow conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

अधिक देखें
पार्ट नंबर 608-7329 के लिए विनिर्देश

मापने की इकाई

USमीट्रिक
Track Features: Tread Pattern-Zig Zag
Overall Length (mm): 2,324
Overall Length (in): 91.5
Overall Height (mm): 762
Overall Height (in): 30
Overall Width (mm): 762
Overall Width (in): 30
Lugs (per row): 56
Circumference (mm): 4,816
Circumference (in): 189.61
Material Description: Reinforced Rubber
Pitch (mm): 86
Pitch (in): 3.39
Type: General Duty
Width (mm): 450
Width (in): 17.72
Color: Black
Approx. Weight (kg): 190.1
Approx. Weight (lb): 419.1
Material: Rubber & Fiber Rubber
UC System: GD
Number of Sections: 56
Tread Pattern: Zig zag
Track Pitch (mm): 86
Track Pitch (in): 3.386
Belt Width (in): 17.717
Belt Width (mm): 450
अधिक देखें
पार्ट नंबर 608-7329 के लिए संगत मॉडल

स्किड स्टीयर लोडर

279D3 289D3

अधिक देखें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें