機種を選択

機器を選択すると、機器に適合する部品が表示されます。
推奨結果はありません。再試行します。

登録

機種を選択

機種を追加

適合部品を検索するには適合部品を検索するには
部品番号または部品名を検索
ホーム電気系統および電子系統出力変圧器117-9723: 変圧器
ホーム
電気系統および電子系統出力変圧器
117-9723: 変圧器
117-9723: 変圧器

Cat® 400:5 Current Ratio Transformer with 8" Secondary Terminals

ブランド: Cat

製品画像
117-9723: 変圧器
117-9723: 変圧器
117-9723: 変圧器
117-9723: 変圧器
117-9723: 変圧器

Cat® 400:5 Current Ratio Transformer with 8" Secondary Terminals
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
A Transformer is designed to accurately measure and step down high-current signals into a more manageable range. When a high-current signal is applied to the primary winding, an alternating magnetic field is generated within the transformer's magnetic core. This field induces a proportional current in the secondary winding according to the turn ratio. The secondary winding output is then connected to measuring or protective devices, such as current meters or relays, to monitor or control the current flowing in the primary circuit.

Attributes:
• Provides electrical insulation, mechanical protection, and environmental resistance
• Ensuring a high degree of accuracy and linearity

Applications:
A Transformer is employed in protective relaying schemes to detect fault conditions and trigger appropriate actions to safeguard electrical equipment and enable real-time measurement and analysis of current flow for load management, power quality assessment, and energy efficiency optimization.

警告:この製品を使用することで,カリフォルニア州で癌,および先天性欠損症やその他の生殖への危害の原因として知られている1,3-ブタジエンを含む化学物質にさらされる可能性があります。詳細については,www.P65Warnings.ca.govにアクセスしてください。

A Transformer is designed to accurately measure and step down high-current signals into a more manageable range. When a high-current signal is applied to the primary winding, an alternating magnetic field is generated within the transformer's magnetic core. This field induces a proportional current in the secondary winding according to the turn ratio. The secondary winding output is then connected to measuring or protective devices, such as current meters or relays, to monitor or control the current flowing in the primary circuit.

Attributes:
• Provides electrical insulation, mechanical protection, and environmental resistance
• Ensuring a high degree of accuracy and linearity

Applications:
A Transformer is employed in protective relaying schemes to detect fault conditions and trigger appropriate actions to safeguard electrical equipment and enable real-time measurement and analysis of current flow for load management, power quality assessment, and energy efficiency optimization.

警告:この製品を使用することで,カリフォルニア州で癌,および先天性欠損症やその他の生殖への危害の原因として知られている1,3-ブタジエンを含む化学物質にさらされる可能性があります。詳細については,www.P65Warnings.ca.govにアクセスしてください。
仕様
仕様
Material: Nylon, 6, 6/12, 6/6 Plastic
Material: Nylon, 6, 6/12, 6/6 Plastic
さらに表示
互換性のあるモデル
互換性のあるモデル
Generator
SR4SR5SR4B
Gen Set Engine
35083408B3408C3408G352035123512B3508B35163516B
Generator Set
3508C27G3406G3520C32G3516C175-20G3512C175-16C9.33406CG3508G3516BG3516CG3516EG3516HG3520C3508C35163516CC18G3520E3306B3516B3508B3512G34123516E3512C3512B
Marine Auxiliary
3516B
Power Module
PM3516PP3516PMG3516PM3508
Marine Engine
351635123508
Engine - Industrial
3516B
Engine
G3520
Industrial Engine
3512B3512
Gas Engine
G3412G3408CG3408BG3512HG3406G3512G3516G3508G3304G3306
さらに表示
Generator
SR4SR5SR4B
保証情報
返品ポリシー
117-9723の部品図
詳細な部品図を表示
機種を追加
説明仕様互換性のあるモデル
117-9723の部品図
詳細な部品図を表示
機種を追加
部品番号117-9723の説明

A Transformer is designed to accurately measure and step down high-current signals into a more manageable range. When a high-current signal is applied to the primary winding, an alternating magnetic field is generated within the transformer's magnetic core. This field induces a proportional current in the secondary winding according to the turn ratio. The secondary winding output is then connected to measuring or protective devices, such as current meters or relays, to monitor or control the current flowing in the primary circuit.

Attributes:
• Provides electrical insulation, mechanical protection, and environmental resistance
• Ensuring a high degree of accuracy and linearity

Applications:
A Transformer is employed in protective relaying schemes to detect fault conditions and trigger appropriate actions to safeguard electrical equipment and enable real-time measurement and analysis of current flow for load management, power quality assessment, and energy efficiency optimization.

さらに表示
警告:この製品を使用することで,カリフォルニア州で癌,および先天性欠損症やその他の生殖への危害の原因として知られている1,3-ブタジエンを含む化学物質にさらされる可能性があります。詳細については,www.P65Warnings.ca.govにアクセスしてください。
部品番号117-9723の仕様
Material: Nylon, 6, 6/12, 6/6 Plastic
さらに表示
部品番号117-9723と互換性のあるモデル

GENERATOR

SR4 SR5 SR4B

GEN SET ENGINE

3508 3408B 3408C 3408 G3520 3512 3512B 3508B 3516 3516B

GENERATOR SET

3508 C27 G3406 G3520 C32 G3516 C175-20 G3512 C175-16 C9.3 3406C G3508 G3516B G3516C G3516E G3516H G3520C 3508C 3516 3516C C18 G3520E 3306B 3516B 3508B 3512 G3412 3516E 3512C 3512B

MARINE AUXILIARY

3516B

POWER MODULE

PM3516 PP3516 PMG3516 PM3508

MARINE ENGINE

3516 3512 3508

ENGINE - INDUSTRIAL

3516B

ENGINE

G3520

INDUSTRIAL ENGINE

3512B 3512

GAS ENGINE

G3412 G3408C G3408B G3512H G3406 G3512 G3516 G3508 G3304 G3306

さらに表示
キーキー
この部品は適合します

この部品は、メーカー仕様に基づいて、お使いのCAT機種に適合するように設計されています。

メーカーのコンフィギュレーションに変更があった場合、製品がお使いのCAT機種に適合しなくなることがあります。この部品が現在の状態および想定のコンフィギュレーションでお使いのCAT機種に適していることを確認するには、購入前に最寄りのCatディーラにお問い合わせください。このインジケータは、すべての部品について互換性を保証することはできません。

再生

返品不可

キット

交換済み

再生

返品不可

キット

交換済み

エキスパートとチャットでお話ください