ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
4ರಲ್ಲಿ1-4 ಫಲಿತಾಂಶಗಳು
4ರಲ್ಲಿ1-4 ಫಲಿತಾಂಶಗಳು
Cat
Working Width (Wings Closed)
121.3 in
Overall Width (Wings Closed)
128.1 in
Overall Width (Wings Open)
195.9 in
Working Width (Wings Open)
195.9 in
Weight
4398.2 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
Cat
Working Width (Wings Closed)
145 in
Overall Width (Wings Closed)
151.8 in
Overall Width (Wings Open)
219.5 in
Working Width (Wings Open)
219.5 in
Weight
4728.9 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
Cat
Working Width (Wings Closed)
96.5 in
Overall Width (Wings Closed)
104.2 in
Overall Width (Wings Open)
161.7 in
Working Width (Wings Open)
161.7 in
Weight
1911.4 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical
Cat
Working Width (Wings Closed)
108.5 in
Overall Width (Wings Closed)
116.2 in
Overall Width (Wings Open)
173.7 in
Working Width (Wings Open)
173.7 in
Weight
1951.1 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical