Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
1 - 4 з 4 результати
1 - 4 з 4 результати
Cat
Working Width (Wings Closed)
121.3 in
Overall Width (Wings Closed)
128.1 in
Overall Width (Wings Open)
195.9 in
Working Width (Wings Open)
195.9 in
Weight
4398.2 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
Cat
Working Width (Wings Closed)
145 in
Overall Width (Wings Closed)
151.8 in
Overall Width (Wings Open)
219.5 in
Working Width (Wings Open)
219.5 in
Weight
4728.9 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
Cat
Working Width (Wings Closed)
96.5 in
Overall Width (Wings Closed)
104.2 in
Overall Width (Wings Open)
161.7 in
Working Width (Wings Open)
161.7 in
Weight
1911.4 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical
Cat
Working Width (Wings Closed)
108.5 in
Overall Width (Wings Closed)
116.2 in
Overall Width (Wings Open)
173.7 in
Working Width (Wings Open)
173.7 in
Weight
1951.1 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical