The Cat® Extreme Service 915mm Single Grouser Track Shoe is meticulously engineered to provide unparalleled durability and performance in the most demanding conditions. This high-quality track shoe is a crucial component for maintaining optimal traction and weight distribution in heavy machinery, ensuring superior operational efficiency and longevity.
Key features and benefits of the Extreme Service 915mm Single Grouser Track Shoe include:
- Extreme Service (ES) Classification: Designed for the toughest environments, offering exceptional wear resistance and durability.
- 915mm Shoe Width: Provides substantial ground coverage, enhancing stability and reducing ground pressure.
- Single Grouser Design: Features one large grouser bar perpendicular to the shoe pad, delivering excellent traction and maneuverability.
- ARM (Abrasion Resistant Material): Ensures extended service life by reducing wear and tear.
- Clipped Design: Enhances the shoe's ability to shed debris, preventing buildup and maintaining traction.
- Bolt Hole Diameter of 35.65mm: Compatible with standard track bolts, facilitating easy replacement and maintenance.
- Track Bolt Thread of 1.375: Ensures secure attachment to the track assembly, minimizing the risk of loosening during operation.
- Plate Thickness of 24.5mm: Provides robust support and contributes to the overall durability of the track shoe.
- Grouser Height of 101mm: Enhances traction by penetrating the ground deeply, improving grip on various terrains.
- Shoe Bolt Hole Spacing: A - 94.0mm, B - 225.52mm, C - 291.52mm: Precisely engineered for optimal fit and secure attachment.
This Cat® track shoe is ideal for use in a variety of heavy machinery applications where extreme service conditions are common. It is particularly well-suited for machines that operate in rugged environments, such as construction, mining, and forestry. The precise engineering and robust materials used in the Cat® Extreme Service 915mm Single Grouser Track Shoe ensure that your machinery remains reliable and efficient, even in the harshest operational settings.
By choosing the Cat® Extreme Service 915mm Single Grouser Track Shoe, you invest in a part that offers exceptional performance, longevity, and value, keeping your equipment running smoothly and efficiently.