ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Designed to increase the digging depth of auger system.
Designed to increase the digging depth of auger system.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Designed to increase the digging depth of auger system.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
53ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
53ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
Cat
Type
Standard Bit
Overall Length
50.3 in
Weight
101.4 lb
Cut Diameter
12 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
4
Cat
Type
Standard Bit
Overall Length
50.7 in
Weight
202.8 lb
Cut Diameter
24 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
8
Cat
Type
Standard Bit
Overall Length
50.3 in
Weight
143.3 lb
Cut Diameter
18 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
6
Cat
Type
Standard Bit
Overall Length
48.7 in
Weight
75 lb
Cut Diameter
9 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
4
Cat
Drive Shaft Torque at Maximum Pressure
3037.3 lb/ft
Drive Method
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
Skid Steer Loader Coupler
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
45.4 in
Overall Length - With Bracket
23.5 in
Overall Height
36.8 in
Housing Diameter
9.9 in
Swing Range
102 degrees
Swing Range (fore/aft)
120 degrees
Swing Range (L/R)
102 degrees
Weight
366 lb
Motor Displacement
15 in³
Bit Speed at Maximum Flow
71 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Compact Wheel Loaders, Skid Steer Loaders, Compact Track Loaders
Cat
Drive Shaft Torque at Maximum Pressure
815 lb/ft
Drive Method
Gerotor Motor - Direct Drive
Mounting Bracket Design
1 Ton Mini Excavator Pin On
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
75-90 L/min (20-24 gpm)
Optimal Hydraulic Pressure
105-150 bar (1523-2176 psi)
Overall Width - With Bracket
11 in
Overall Length - With Bracket
11 in
Overall Height
35.4 in
Housing Diameter
11 in
Swing Range (fore/aft)
36 degrees
Swing Range (L/R)
76 degrees
Weight
174.2 lb
Motor Displacement
24 in³
Bit Speed at Maximum Flow
191 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-457 mm (4-18 in)
Compatibility
Mini Excavators
Cat
Overall Length
42 in
Weight
44.1 lb
Number of Adjustments
0
Cat
Overall Length
78 in
Weight
77.2 lb
Number of Adjustments
0
Cat
Drive Shaft Torque at Maximum Pressure
3038.8 lb/ft
Drive Method
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
5 Ton Mini Excavator Pin On
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
11.4 in
Overall Length - With Bracket
14.2 in
Overall Height
34.4 in
Housing Diameter
11 in
Swing Range (fore/aft)
72 degrees
Swing Range (L/R)
76 degrees
Weight
207.2 lb
Motor Displacement
15.26 in³
Bit Speed at Maximum Flow
71 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Mini Excavators
Cat
Drive Shaft Torque at Maximum Pressure
3038.8 lb/ft
Drive Method
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
3 Ton Mini Excavator Pin On
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
11.8 in
Overall Length - With Bracket
11.1 in
Overall Height
34.4 in
Housing Diameter
11 in
Swing Range (fore/aft)
72 degrees
Swing Range (L/R)
76 degrees
Weight
202.8 lb
Motor Displacement
15.26 in³
Bit Speed at Maximum Flow
71 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Mini Excavators
Cat
Overall Length
31.3 in
Weight
33.1 lb
Number of Adjustments
6
Cat
Drive Shaft Torque at Maximum Pressure
5034.6 lb/ft
Drive Method
Gerotor Motor - Double Planetary Drive
Mounting Bracket Design
Skid Steer Loader Coupler
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure
207-290 bar (3002-4206 psi)
Overall Width - With Bracket
45.4 in
Overall Length - With Bracket
23.5 in
Overall Height
38.5 in
Housing Diameter
9.9 in
Swing Range
102 degrees
Swing Range (fore/aft)
120 degrees
Swing Range (L/R)
102 degrees
Weight
401.2 lb
Motor Displacement
3 in³
Bit Speed at Maximum Flow
81 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Compact Track Loaders, Skid Steer Loaders, Compact Wheel Loaders
Cat
Type
Standard Bit
Overall Length
48.7 in
Weight
50.7 lb
Cut Diameter
6 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
2
Cat
Type
Standard Bit
Overall Length
50.3 in
Weight
381.4 lb
Cut Diameter
36 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
12
Cat
Drive Shaft Torque at Maximum Pressure
5034.6 lb/ft
Drive Method
Gerotor Motor - Double Planetary Reduction
Mounting Bracket Design
8 Ton Mini Excavator Pin On
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure
207-290 bar (3002-4206 psi)
Overall Width - With Bracket
13.9 in
Overall Length - With Bracket
17.5 in
Overall Height
36.1 in
Housing Diameter
11 in
Swing Range (fore/aft)
60 degrees
Swing Range (L/R)
76 degrees
Weight
324.1 lb
Motor Displacement
2.67 in³
Bit Speed at Maximum Flow
81 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Mini Excavators
Cat
Drive Shaft Torque at Maximum Pressure
5034.6 lb/ft
Drive Method
Gerotor Motor - Double Planetary Reduction
Mounting Bracket Design
5 Ton Mini Excavator Pin On
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure
207-290 bar (3002-4206 psi)
Overall Width - With Bracket
11.4 in
Overall Length - With Bracket
14.2 in
Overall Height
36.1 in
Housing Diameter
11 in
Swing Range (fore/aft)
60 degrees
Swing Range (L/R)
76 degrees
Weight
233.7 lb
Motor Displacement
2.67 in³
Bit Speed at Maximum Flow
81 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Mini Excavators