ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
Vibratory action and dynamic force provides excellent compaction in a compact size.
Vibratory action and dynamic force provides excellent compaction in a compact size.
Vibratory action and dynamic force provides excellent compaction in a compact size.
Vibratory action and dynamic force provides excellent compaction in a compact size.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Vibratory action and dynamic force provides excellent compaction in a compact size.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
39ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
39ರಲ್ಲಿ1-16 ಫಲಿತಾಂಶಗಳು
Cat
Drum Width
66 in
Weight
2063.5 lb
Required Hydraulics
Standard Flow
Overall Width
73 in
Height
25 in
Length
39.7 in
Drum Diameter
25 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Drum Frequency at Maximum Flow
2,946 vibrations/minute
Drum Oscillation Tilt Range
± 15 degrees
Dynamic Force
11902.7 lb
Amplitude
0.046 in
Motor Size
1.7 in³
Drive Method
Gear Motor - Direct
Compaction Width
> 30 In |> 762 Mm
Compaction Force
10,000 - 20,000 Lbs |4,536- 9072 Kg
Cat
Impulse Force
8992.36 lb
Impact Frequency
2200 bpm
Base Plate Width
23.2 in
Compaction Area
4.7 ft²
Base Plate Pressure
13.3 psi
Base Plate Length
38.6 in
Optimal Hydraulic Flow
69-87 lpm (18-23 gpm)
Optimal Hydraulic Flow
10 gpm
Minimum Operating Pressure
1599.8 psi
Minimum Operating Pressure
13000-17000 kPa (1900-2500 psi)
Weight
771.6 lb
Compaction Width
< 20 In |< 508 Mm
Compaction Force
< 10,000 Lbs |< 4,536 Kg
Cat
Impulse Force
3596.94 lb
Impact Frequency
2200 bpm
Base Plate Width
12 in
Compaction Area
2 ft²
Base Plate Pressure
12.5 psi
Base Plate Length
31 in
Optimal Hydraulic Flow
40-50 lpm (11-13 gpm)
Optimal Hydraulic Flow
10 gpm
Minimum Operating Pressure
1599.8 psi
Minimum Operating Pressure
13000-17000 kPa (1900-2500 psi)
Weight
330.7 lb
Compaction Width
< 20 In |< 508 Mm
Compaction Force
< 10,000 Lbs |< 4,536 Kg
Cat
Impulse Force
6294.65 lb
Impact Frequency
2200 bpm
Base Plate Width
17.7 in
Compaction Area
3.4 ft²
Base Plate Pressure
12.7 psi
Base Plate Length
36.2 in
Optimal Hydraulic Flow
53-68 lpm (14-18 gpm)
Minimum Operating Pressure
13000-17000 kPa (1900-2500 psi)
Weight
573.2 lb
Compaction Width
< 20 In |< 508 Mm
Compaction Force
< 10,000 Lbs |< 4,536 Kg
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
5 Ton Mini Excavators
Number of Pads
32
Weight
601.9 lb
Overall Length
27.3 in
Overall Height
34.2 in
Overall Width
21.8 in
Interface Type
Pin On
Cat
Drum Width
73 in
Weight
2138.5 lb
Required Hydraulics
Standard Flow
Overall Width
80 in
Height
25 in
Length
39.7 in
Drum Diameter
25 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Drum Frequency at Maximum Flow
2,946 vibrations/minute
Drum Oscillation Tilt Range
± 15 degrees
Dynamic Force
11902.7 lb
Amplitude
0.043 in
Motor Size
1.7 in³
Drive Method
Gear Motor - Direct
Compaction Width
> 30 In |> 762 Mm
Compaction Force
10,000 - 20,000 Lbs |4,536- 9072 Kg
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
1 Ton Mini Excavators
Number of Pads
16
Weight
341.7 lb
Overall Length
28.6 in
Overall Height
29.6 in
Overall Width
11.5 in
Interface Type
Pin On
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
1 Ton Mini Excavators
Number of Pads
24
Weight
476.2 lb
Overall Length
27.3 in
Overall Height
31.2 in
Overall Width
15.7 in
Interface Type
Pin On
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
1 Ton Mini Excavators
Number of Pads
32
Weight
568.8 lb
Overall Length
27.3 in
Overall Height
31.2 in
Overall Width
21.8 in
Interface Type
Pin On
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
2 Ton Mini Excavators
Number of Pads
16
Weight
354.9 lb
Overall Length
28.5 in
Overall Height
31 in
Overall Width
12.3 in
Interface Type
Pin On
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
2 Ton Mini Excavators
Number of Pads
24
Weight
489.4 lb
Overall Length
27.3 in
Overall Height
32.6 in
Overall Width
15.7 in
Interface Type
Pin On
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
2 Ton Mini Excavators
Number of Pads
32
Weight
582 lb
Overall Length
27.3 in
Overall Height
32.6 in
Overall Width
21.8 in
Interface Type
Pin On
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
3-4 Ton Mini Excavators
Number of Pads
16
Weight
357.1 lb
Overall Length
28.6 in
Overall Height
31.7 in
Overall Width
12.2 in
Interface Type
Pin On
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
3-4 Ton Mini Excavators
Number of Pads
24
Weight
493.8 lb
Overall Length
27.3 in
Overall Height
33.3 in
Overall Width
15.7 in
Interface Type
Pin On
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
3-4 Ton Mini Excavators
Number of Pads
32
Weight
586.4 lb
Overall Length
27.3 in
Overall Height
33.3 in
Overall Width
21.8 in
Interface Type
Pin On
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
5 Ton Mini Excavators
Number of Pads
16
Weight
374.8 lb
Overall Length
28.6 in
Overall Height
32.6 in
Overall Width
13.5 in
Interface Type
Pin On