The Cylinder Washing Brush is a necessary tool for engine rebuilds, used to clean the oil passages and cylinder bores after the honing process. It features a circular brush head with durable nylon bristles that are arranged in a single spiral pattern around a carbon steel wire handle. The bristles are tough enough to remove honing debris, oil residue, and other contaminants without damaging the surface of the cylinder bores or passages. The brush's design ensures that it reaches into tight spaces and thoroughly cleans the intricate passages within an engine cylinder, making it a necessary tool for maintaining engine performance and longevity.
Attributes:
• Carbon steel wire handle for strength and durability.
• Single spiral bristle arrangement for effective cleaning.
• Flexible for maneuvering in tight spaces.
Applications:
The Cylinder Washing Brush is used during the engine rebuild process. It is applied directly to the cylinder bores and oil passages of an engine block after the honing process, where it scrubs away any remaining metal shavings, oil residues, and other contaminants.