여기에서 언제든지 세금 정보를 작성할 수 있습니다.
워크숍 공급품기타 작업장 공급품기타 작업장 제품143-5455: 19.05mm Thickness Torque Converter Lifting Bracket
워크숍 공급품기타 작업장 공급품기타 작업장 제품143-5455: 19.05mm Thickness Torque Converter Lifting Bracket
143-5455: 19.05mm Thickness Torque Converter Lifting Bracket

Cat® Torque Converter Lifting Bracket is used for the safe removal, support, and installation of the torque converter assembly

브랜드: Cat

제품 이미지
143-5455: 19.05mm Thickness Torque Converter Lifting Bracket
143-5455: 19.05mm Thickness Torque Converter Lifting Bracket
143-5455: 19.05mm Thickness Torque Converter Lifting Bracket
143-5455: 19.05mm Thickness Torque Converter Lifting Bracket
143-5455: 19.05mm Thickness Torque Converter Lifting Bracket

Cat® Torque Converter Lifting Bracket is used for the safe removal, support, and installation of the torque converter assembly

브랜드: Cat

보증 정보
반품 정책
설명사양
부품 번호 143-5455에 대한 설명

The Torque Converter Lifting Bracket handles the torque converter assembly during maintenance and replacement tasks. This bracket is engineered to securely attach to the torque converter, allowing for stable lifting and maneuvering. It facilitates the safe and efficient removal of the torque converter from the equipment and ensures accurate alignment during reinstallation. The bracket works in conjunction with a lifting mechanism, such as a crane and hoist, enabling mechanics to handle the equipment with ease and precision. Its robust use minimizes the risk of damage to the converter and the equipment and reduces the physical strain on the operator. By providing reliable support throughout the process.

Attributes:
• Ensures accurate alignment of the torque converter during lifting and installation.
• Minimizes the risk of damage to the torque converter.
• Provides secure support for lifting the torque converter during installation and removal.

Applications:
The Torque Converter Lifting Bracket is applied during the removal and installation of the torque converter assembly, the bracket helps to prevent damage to the torque converter and the equipment, while also reducing the physical strain on mechanics.

더 보기
부품 번호 143-5455 사양

측정 단위

미국미터법
Weight (kg): 58.0
Weight (lb): 127.868
Length (mm): 1,708.0
Length (in): 67.244
Width (mm): 710.5
Width (in): 27.972
Thickness (mm): 19.05
Thickness (in): 0.75
Material: Structural Steel
더 보기
공장 출하 시 장착

이 부품은 제조업체 사양에 따라 사용하는 Cat 장비에 맞게 설계되었습니다.

제조업체 구성을 변경하면 제품이 사용하는 Cat 장비에 맞지 않을 수 있습니다. 이 부품이 사용하는 Cat 장비의 현재 상태 및 구성에 적합한지 확인하려면 구매하기 전에 Cat 특약점에 문의하십시오. 이 지시계는 모든 부품의 호환성을 보장할 수 없습니다.

재생

반품 불가

키트

교체 완료

재생

반품 불가

키트

교체 완료