Fazer Login
Cat® Hand Steering Wheel provides manual control over steering for operators, facilitating accurate maneuvering and control during operation
Marca: Cat
Cat® Hand Steering Wheel provides manual control over steering for operators, facilitating accurate maneuvering and control during operation
Marca: Cat
The Hand Steering Wheel is designed to enable manual control over steering for operators, its function provides a direct interface between the operator and the steering system, allowing for accurate maneuvering and control of the equipment during operation. Installed within the cabin and operator's station, the hand steering wheel is connected to the steering mechanism via a steering shaft and linkage. When the operator turns the steering wheel, it transmits the input to the steering system, causing the wheels to turn accordingly, enabling the equipment to change direction.
Attributes:
• Built with high-quality materials for durability.
• Ergonomic grip for comfortable handling.
• Smooth rotation for effortless steering.
• Anti-slip surface for enhanced control.
• Weather-resistant material withstands harsh conditions.
Applications:
The Hand Steering Wheel is positioned within reach of the operator's seated position to turn the wheel clockwise and counterclockwise, the operator can control the orientation of the equipment's front wheels, enabling turns, adjustments, and straight-line movement.
Essa peça foi projetada para encaixar em seu equipamento Cat com base nas especificações do fabricante.
Quaisquer alterações na configuração do fabricante poderá fazer com que o produto não se encaixe no equipamento Cat. Consulte o revendedor Cat antes de comprar para garantir que essa peça é apropriada para o equipamento Cat em sua condição atual e configuração assumida. Este indicador não pode garantir compatibilidade com todas as peças.
Remanufaturados
Sem Devolução
Kit
Substituto
Remanufaturados
Sem Devolução
Kit
Substituto