Description:
A Turbocharger Gasket is a seal that fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes:
• Provided with 3 mounting holes to fit the fastener size M8.
• Manufactured by Cold rolled stainless steel with Corrosion-resisting and heat-resisting steel
• Manufactured to precise specifications and are built for durability, reliability, and productivity.
• Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications:
A Turbocharger Gasket used in between the Exhaust Manifold and the system prevents the leak, also used on applications where anti-vibration, packaging, noise, and sound reduction are required. Widely used in Cat C2.2 Generator Set,XQ35 Power Module,239D3,249D3 Skid Steer Loader,C2.2 Industrial Engine,XQ35 Generator Set,C1.7,C2.2 Industrial Engine,304,305 CR,305.5 CR,302.7CR,303CR,302.7CR,303CR Mini Hyd,ExcavatorCB2.5,CB2.7,CB2.9,CC2.7 Utility Compactor,CB4.0,CB4.4,CC4.0 Vibratory Compactor,239D,249D Compact Track Loader,226D,232D,226D3,232D3 Skid Steer Loader,239D3,249D3 Compact Track Loader.