AcasăTren de putere​Transmisii și componenteLagăre de transmisie5P-4343: 165.07mm Outer Diameter Race Bearing
Acasă
Tren de putere​Transmisii și componenteLagăre de transmisie
5P-4343: 165.07mm Outer Diameter Race Bearing
5P-4343: 165.07mm Outer Diameter Race Bearing

Cat® 154.04mm Internal Diameter Outer Race Cylindrical Roller Bearing

Marcă: Cat

Imaginile produselor
5P-4343: 165.07mm Outer Diameter Race Bearing
5P-4343: 165.07mm Outer Diameter Race Bearing
5P-4343: 165.07mm Outer Diameter Race Bearing
5P-4343: 165.07mm Outer Diameter Race Bearing
5P-4343: 165.07mm Outer Diameter Race Bearing

Cat® 154.04mm Internal Diameter Outer Race Cylindrical Roller Bearing

Marcă: Cat

Verificare preț
Verificare preț
Conectați-vă pentru a vedea prețul dvs. de client
Informații privind garanția
Politica de returnare
Descriere
Descriere

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Avertisment:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Avertisment:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specificații
Specificații
Unități de măsurăSUAMetric
Outside Diameter (mm): 150.066
Inside Diameter (mm): 139.791
Height (mm): 20
Outside Diameter (in): 5.908
Inside Diameter (in): 5.5035
Height (in): 0.787
Material: Alloy Steel
Unități de măsurăSUAMetric
Outside Diameter (mm): 150.066
Inside Diameter (mm): 139.791
Height (mm): 20
Vizualizare mai multe
Modele compatibile
Modele compatibile
Track-Type Tractor
D6D8D7D8TD6T
Truck
785789793F CMD785G793793D793B793C793F789C789D789B785C785D793F OEM785B793F XQ
Spray Ar
CAT WDS
Tractor
776C784C784B
Off Highway Truck
789785789G793785D793D789D793F
Rotary Cutter
RC20
Vizualizare mai multe
Track-Type Tractor
D6D8D7D8TD6T
Informații privind garanția
Politica de returnare
Diagramă piese pentru 5P-4343
Vizualizare diagrame detaliate ale pieselor
Adăugați echipamentul dvs.
CheieCheie
Montare din fabrică

Această piesă este concepută pentru a se potrivi echipamentului dumneavoastră Cat pe baza specificațiilor producătorului.

Orice modificare a configurației producătorului ar putea face ca produsul să nu se potrivească echipamentului dumneavoastră Cat. Vă rugăm să consultați reprezentantul Cat înainte de achiziționare pentru a vă asigura că această piesă este adecvată pentru echipamentul dumneavoastră Cat în starea sa actuală și în configurația presupusă. Acest indicator nu poate garanta compatibilitatea pentru toate piesele.

Remanufacturat​

Nereturnabilă

Kit

Înlocuită

Remanufacturat​

Nereturnabilă

Kit

Înlocuită

Discutați cu un expert