AcasăHidraulicăDistribuitoare hidraulice și componente​Componente supapă hidraulică622-2391: GRUP SUPAPĂ
Acasă
HidraulicăDistribuitoare hidraulice și componente​Componente supapă hidraulică
622-2391: GRUP SUPAPĂ
622-2391: GRUP SUPAPĂ

Cat® Water Valve For Air Conditioner

Marcă: Cat

Imaginile produselor
622-2391: GRUP SUPAPĂ
622-2391: GRUP SUPAPĂ
622-2391: GRUP SUPAPĂ
622-2391: GRUP SUPAPĂ
622-2391: GRUP SUPAPĂ

Cat® Water Valve For Air Conditioner

Marcă: Cat

Verificare preț
Verificare preț
Conectați-vă pentru a vedea prețul dvs. de client
Informații privind garanția
Politica de returnare
Descriere
Descriere

Description:
A water valve in an air conditioner is a component that controls the flow of water through the system.
The valve is usually controlled by an electronic control unit (ECU) that receives information from various sensors in the air conditioning system

Attributes:
• Made up of durable and corrosive-resistant material.
• Flow rate of water can be done through the valve

Applications:
The water valve can be used to regulate the temperature of the evaporator coil by controlling the flow of water through it. This helps to ensure that the temperature in the cabin remains comfortable and consistent and it is used in Cat 6020B, 6040, and 6060 Excavators, 725, 730, 735, 740, 745, and 760 Articulated Truck, 745 794, 796 and 798 Truck, 814, 814K, 824, 824G, 824H, 824K, 834G, 834H and 834K Wheel Type Tractors, 815, 815K, 816, 816K, 825, 825G, 825H, 825K, 826, 826G, 826H, 826K, 836, 836G, 836H, 836K, CB10, CB7, CB8, CP11, CP12, CP13, CS10, CS11, CS12 and CS13 Compactor, 834, 950G, 962G, 966G, 972G, 980G, 988, 988G, 988H, 988K, 992, 993, 995 and IT62G Wheel Loader, D5 and D6 Track Type Tractor, HRD25 Underground Mining, RM400, RM600 and RM800 Paving Equipment, TR28, TR35 and TR43 Powertrain

Description:
A water valve in an air conditioner is a component that controls the flow of water through the system.
The valve is usually controlled by an electronic control unit (ECU) that receives information from various sensors in the air conditioning system

Attributes:
• Made up of durable and corrosive-resistant material.
• Flow rate of water can be done through the valve

Applications:
The water valve can be used to regulate the temperature of the evaporator coil by controlling the flow of water through it. This helps to ensure that the temperature in the cabin remains comfortable and consistent and it is used in Cat 6020B, 6040, and 6060 Excavators, 725, 730, 735, 740, 745, and 760 Articulated Truck, 745 794, 796 and 798 Truck, 814, 814K, 824, 824G, 824H, 824K, 834G, 834H and 834K Wheel Type Tractors, 815, 815K, 816, 816K, 825, 825G, 825H, 825K, 826, 826G, 826H, 826K, 836, 836G, 836H, 836K, CB10, CB7, CB8, CP11, CP12, CP13, CS10, CS11, CS12 and CS13 Compactor, 834, 950G, 962G, 966G, 972G, 980G, 988, 988G, 988H, 988K, 992, 993, 995 and IT62G Wheel Loader, D5 and D6 Track Type Tractor, HRD25 Underground Mining, RM400, RM600 and RM800 Paving Equipment, TR28, TR35 and TR43 Powertrain

Specificații
Specificații
Unități de măsurăSUAMetric
Overall Height (in): 3,52
Overall Height (mm): 89,5
Overall Length (in): 4,79
Overall Length (mm): 121,6
Unități de măsurăSUAMetric
Overall Height (in): 3,52
Overall Height (mm): 89,5
Overall Length (in): 4,79
Vizualizare mai multe
Modele compatibile
Modele compatibile
Buldozer Cu Roti
834834G834H834K814824824H824G824K988K XE988G988H988K972G980G988 XE814K966G950G962G988995992
Compactor De Terasament
825825H825G825KCP13 GCCS13815K815836H836G816K836K816826H826K836826
Compactor Pentru Pavaje
CS11 GCCS512 GCCS10 GCCP11 GCCP12 GC
Portscula Integrata
IT62G
Camion Pentru Teren Dificil
794 AC798 AC798796 AC794 AC
Regenerator Drum
RM800RM400RM600RM800RM400
Camion Articulat Cu Bena Basculanta
740740 GC745
Instalatie De Amestec Cu Regenerare
RM800
Vizualizare mai multe
Buldozer Cu Roti
834834G834H834K814824824H824G824K988K XE988G988H988K972G980G988 XE814K966G950G962G988995992
Informații privind garanția
Politica de returnare
Scheme piese
No EquipmentIntroduceți seria echipamentului sau alegeți echipamentul din lista adăugată anterior pentru a vedea diagramele pieselor.
Selectare echipament
CheieCheie
Montare din fabrică

Această piesă este concepută pentru a se potrivi echipamentului dumneavoastră Cat pe baza specificațiilor producătorului.

Orice modificare a configurației producătorului ar putea face ca produsul să nu se potrivească echipamentului dumneavoastră Cat. Vă rugăm să consultați reprezentantul Cat înainte de achiziționare pentru a vă asigura că această piesă este adecvată pentru echipamentul dumneavoastră Cat în starea sa actuală și în configurația presupusă. Acest indicator nu poate garanta compatibilitatea pentru toate piesele.

Remanufacturat​

Nereturnabilă

Kit

Înlocuită

Remanufacturat​

Nereturnabilă

Kit

Înlocuită

Discutați cu un expert