Description:
A wiring harness sleeve, also known as a wire loom is a protective covering for the electrical wires and cables that run through an automobile engine. It helps to keep the wires in place and prevent them from rubbing against each other or other parts of the engine, which can cause electrical shorts and other issues.
Attributes:
• Prevent moisture, dirt, and other contaminants from entering the wires.
• Provides proper functioning of the electrical system in an automobile engine.
• Designed to be able to withstand the high temperatures that are generated within the engine compartment.
• Provide electrical insulation to protect the wiring from short circuits.
Applications:
A wiring harness sleeve is used to protect the electrical wiring from damage due to heat, abrasion, and other environmental factors. It is extensively used in Cat 120, 120H, 120K, 120M, 12H, 12K, 135H, 140, 140H, 140K, 143H, 14H, 16, 160, 160H, 160K, 163H, 16H, 16M, 18 and 18M Motor Grader, 216, 216B, 226, 226B, 228, 232, 232B, 236, 236B, 242, 242B, 246, 246B, 247B, 248, 248B, 252B, 257B, 259B, 262, 262B, 267B, 268B, 277B and 287B Skid Steers, 2570D, 2670D, 511B, 521B, 522B, 563D and 573D Tree Harvester, 824H, 834 and 834K Wheel Type Tractors, 825H, 826H, 836, 836K, CP11, CP12, CP13, CS10, CS11, CS12 and CS13 Compactor, 834, 906, 906H, 906K, 906M, 907, 907H, 907K, 907M, 908, 908H, 908K, 908M, 910, 914, 920, 988, 988K, 994H, 994K and 995 Wheel Loader, AP400 and AP455 Paving Equipment, C3.3, C4.4, D40, D50, G3512H, G3516H, NDPEP34N, ORDP3117 and ORDS6SCS Generator Set, C7 Power Systems, HRD25 Underground Mining, MD5075C, MD6380, MD6540 and MD6540C Drills, PL72, PL83 and PL87 Pipelayer, SPF343C Pumper, Cement Trucks, SR5 Generator (Power), TH0520, TH0642, TH0842, TH1056 and TH1256 Material Handler, TH35, TH38, TR16 and TR28 Powertrain.