ரம்பங்கள்
ரம்பங்கள்
1 - 10 / 10 முடிவுகள்
வகைப்படுத்து
வடிகட்டி, வகைப்படுத்தவும்
1 - 10 / 10 முடிவுகள்
529-5862: SW360, 200 mm (8 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5860: SW360, 80 mm (3 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5861: SW360, 160 mm (6 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5863: SW460, 80 mm (3 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5864: SW460, 160 mm (6 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5865: SW460, 200 mm (8 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5867: SW345, 130 mm (5 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
5.1 in
Weight
2239.9 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5868: SW360, 100 mm (4 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.9 in
Weight
2943.2 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
80
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5880: SW345, 80 mm (3 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
3.1 in
Weight
2482.4 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
529-5891: SW480, 250 mm (10 in)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
31.5 in
Wheel Width
9.8 in
Weight
3196.7 lb
Overall Width
65.2 in
Overall Height
73.2 in
Length
102.4 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1456.7 ft/min
Conical Bits - Per Wheel
72
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
சாவி
சாவி
தொழிற்சாலைப் பொருத்தம்
இந்தப் பாகம் உற்பத்தியாளரின் விவரக்குறிப்புகளின் அடிப்படையில் உங்கள் Cat உபகரணங்களுக்குப் பொருந்தும் வகையில் வடிவமைக்கப்பட்டுள்ளது.
உற்பத்தியாளரின் உள்ளமைவில் ஏதேனும் மாற்றங்கள் ஏற்பட்டால், தயாரிப்பு உங்கள் Cat உபகரணங்களுக்குப் பொருந்தாமல் போகலாம். உங்கள் Cat உபகரணங்களின் தற்போதைய நிலையிலும் அனுமானிக்கப்படும் உள்ளமைவிலும் இந்தப் பாகம் பொருத்தமானதா என்பதை உறுதிப்படுத்த, வாங்குவதற்கு முன் உங்கள் Cat டீலரை அணுகவும். இந்தக் குறிப்பான் அனைத்துப் பாகங்களுக்கும் பொருந்தும் என்று உத்தரவாதம் அளிக்க முடியாது.
மறு உற்பத்திசெய்தது
திருப்பியளிக்க முடியாது
கிட்
மாற்றப்பட்டது